Description
A data logger senses parameters such as temperature, processes this data and transmits it using UHF/Bluetooth LE. This data logger has NFC + UHF/Bluetooth LE temperature logging.
Block Diagram
![BlockDiagram-TemperatureLogger-BluetoothLE-PNG[1].png BlockDiagram-TemperatureLogger-BluetoothLE-PNG[1].png](/t5/image/serverpage/image-id/91844i071D28BFBDCB1C07/image-size/large?v=v2&px=999)
![BlockDiagram-TemperatureLogger-UHF-PNG[1].png BlockDiagram-TemperatureLogger-UHF-PNG[1].png](/t5/image/serverpage/image-id/91928i1D2FF313DC43FB76/image-size/large?v=v2&px=999)
Products
|
Category Name 1:
|
NTAG IC
|
|
Product URL 1
|
NHS3100: NTAG SmartSensor with Temperature Sensor and Digital IOs | NXP
|
|
Product Description 1
|
The NXP® NHS3100 is an IC optimized for temperature monitoring and logging. its embedded NFC interface, internal temperature sensor, and direct battery connection. The NHS3100 includes multiple Power-down modes and a selectable CPU frequency of up to 8 MHz, for ultra-low power consumption.
|
|
Category Name 3:
|
UHF NFC Transceiver
|
|
Product URL 1
|
UCODE I2C | NXP
|
|
Product Description 1
|
The UCODE I2C combines two independent UHF Interfaces (following EPC gen2 standard) with an I2C interface. Its large memory can be then read or written via both interfaces. This I2C functionality enables the standard EPC gen2 functionalities to be linked to an electronic device microprocessor.
|
Related Documentation
Training
Related Demos from Communities