Circuit Breaker

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Circuit Breaker

Circuit Breaker

Description

An Arc fault circuit breaker is an automatically operated electrical switch designed to protect an electrical circuit from damage caused by excess current, typically resulting from an overload or short circuit.


Block Diagram

BlockDiagram-CircuitBreaker-PNG[1].png
Products

Category Name 1 Microcontroller
Product URL 1 Arm® Cortex®-M0+|Kinetis® KV1x Motor Control MCUs | NXP 
Product Description 1 The Kinetis® KV1x MCU has dual 16-bit analog-to-digital controllers (ADCs) sampling at up to 1.2 mega samples per second (MS/s) in 12-bit mode, it also has 12-bit DAC and 2 x ACPMs (analog comparators)— over-current and over-voltage fault detection, reduced BOM costs.

 

Category Name 1 Secure Authenticator IC
Product URL 1 A1006 | Secure Authenticator IC: Embedded Security Platform | NXP 
Product Description 1

The A1006 Secure Authenticator IC is manufactured in a high-density submicron technology. It is a secure tamper-resistant authentication IC, which offers a strong

a cryptographic solution intended to be used by device manufacturers to prove the authenticity of their genuine products.

 

Category Name 1 NTAG i2c Interface
Product URL 1 NTAG I2C | NXP 
Product Description 1 A 32-bit password protected interface, designed to be the perfect enabler for NFC in home-automation and consumer applications. The NT3H2111 NFC tag is the fastest, least expensive way to add tap-and-go connectivity to just about any electronic device.

 

Category Name 1 Transceiver
Product URL 1 SA636 | NXP 
Product Description 1 The SA636 is a low-voltage high-performance monolithic FM IF system with high-speed RSSI incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic Received Signal Strength Indicator (RSSI), voltage regulator, wideband data output and fast RSSI op-amps

 

Category Name 1 SMPS Controller
Product URL 1 TEA172x | NXP 
Product Description 1 These highly integrated devices enable low no-load power consumption below 10 mW, reduce component count for cost-effective application design, and provide advanced control modes that deliver exceptional efficiency.


Related Documentation

Document URL Title

https://www.nxp.com/docs/en/application-note/AN11060.pdf

5 W to 11 W Power Supply/USB charger

https://www.nxp.com/docs/en/application-note/AN11276.zip

NTAG® Antenna Design Guide
NXP Semiconductors :: Secure Connections for a Smarter World  NTAG® Originality Signature Validation

 

Training

Training URL
Power Regulation/Market Trend and Overview of NXP AC/DC Power Solutions 
NFC Demos - Information, Source codes, Schematics  
NTAG I2C Plus interface to Kinetis Freedom boards 


Related Demos from Communities

Related Demos from Communities URL
Secure Authentication 
ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎10-20-2020 09:19 AM
更新者: