AXPnT Translator

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

AXPnT Translator

AXPnT Translator

Demo

This demo shows the wide voltage operating range of the AXPnT Translator family.

An onboard oscillator provides a low frequency clock to drive the input channel. LEDs indicate the signal on the input and output side of the translator. Two dials allow the user to independently set the input and output voltage rails.

This demo visually shows how logic translators operate and that the AXPnT family has the widest operating range of current translators

 

 

Features:

  • Input voltage range 0 to 2.5V, output voltage range 0 to 5.5V (widest in industry)
  • Based on ultra-lower power AXP Logic family

 

_______________________________________________________________________________________________________

 

Featured NXP Products:

_______________________________________________________________________________________________________

 

148883_148883.pngpastedImage_7.png

 

SP02

ラベル(1)
タグ(2)
評価なし
バージョン履歴
最終更新日:
‎05-06-2016 01:27 PM
更新者: