2427554_en-US

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

2427554_en-US

2427554_en-US

MCXW72 : Chip Programming and Secure Provisioning Before Delivery

Hello,

I am developing a Zigbee and Bluetooth product based on the MCXW72. Could you confirm whether NXP, either directly or through a qualified partner, can supply MCXW72 devices that are programmed ans securely provisioned before PCB assembly ?

Our requested configuration is as follows:

  • Application: Program our firmware, signed using our OEM signing chain, and enable secure boot for the application
  • NBU radio firmware: Program the NBU firmware using NXP's standard programming process

Our private signing keys will remain under our control. What files would you need from us for the initial provisioning of blank devices? For example, would you require a signed application image, an SB3 capsule, public certificates or the OEM root-of-trust hash, or an OTP/IFR configuration file ?

If a production secret such as the SB3KDK must be provisioned, doo you offer a secure injection mechanism that avoids disclosing it in plaintext to NXP or the programming partner?

Do you also offer a hardware design review, including the schematic and PCB layout, to help us validate the design before production?

Best regards,

Damien

Board DesignBoot ROM|Booting | FlashCore and MemorySecurity(Edgelock | secure boot | OTP)Re: MCXW72 : Chip Programming and Secure Provisioning Before Delivery

Dear @damien1232 ,

Thank you for contacting NXP Technical Support.

NXP has selected programming partners that offer secure provisioning services for supported MCU and MPU products. These services are based on NXP’s EdgeLock 2GO platform. More information is available in the EdgeLock 2GO Programming Partners article.

According to Section 3.3 of AN14544, EdgeLock 2GO Services for MPU and MCU, NXP has a programming-partner flow based on EdgeLock 2GO. The document describes this flow as supporting internal secure objects stored in fuses and/or IFR, including:

  • OEM firmware-authentication key hash

  • OEM firmware-decryption key

  • General configuration of the device using fuse/IFR

  • For MCUs with internal flash, the flow may also support application-image provisioning and external secure objects stored in flash.

Please contact an EdgeLock 2GO Programming Partner to verify whether your requirements are supported. For more information on EdgeLock 2GO, please visit the EdgeLock 2GO website.


Best regards,

Jaime

タグ(1)
評価なし
バージョン履歴
最終更新日:
1週間前
更新者: