2420392_en-US

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

2420392_en-US

2420392_en-US

Find a chip for the core processor that has already been tested and approved for use with the device (supports multiple cores and partitions, preferably with image processing capabilities).
  • Ideally, it should have image generation capabilities.
  • Multi-core and multi-partition
  • The equipment has already undergone airworthiness certification.
Re: 找一款已经随设备适航过的用于核心处理机的芯片(支持多核多分区,最好有图像处理功能)

Hi,

Based on your requirements for a multicore central processor with multiple partitions and preferably image-processing capability, we recommend evaluating these NXP devices:

1. i.MX 8QuadMax
Product link

  • Multicore: 2x Cortex-A72, 4x Cortex-A53 and 2x Cortex-M4F.

  • Hardware partitioning, virtualization and resource isolation.

  • Integrated GPU, vision and 4K video capabilities.

  • Best overall match for multicore, partitioning and image processing.

2. Layerscape LS2088A / LS2048A
Product link

  • 8 or 4 Cortex-A72 cores.

  • Hardware virtualization and partition enforcement.

  • Strong fit for aerospace, avionics and high-performance processing.

  • Image processing would likely require an external GPU, FPGA or accelerator.

3. i.MX 8M Plus
Product link

  • 2 or 4 Cortex-A53 cores plus Cortex-M7.

  • Dual ISP, camera interfaces and NPU up to 2.3 TOPS.

  • Best suited when image processing or AI is the priority, but its partitioning capabilities should be validated for your use case.

Please note that NXP provides automotive certifications, with some overlap with aviation requirements, but does not provide aviation certification as such. NXP customers have used NXP MPUs in aerospace applications. For details on a specific part number, available technical collateral and relevant customer experience, please contact your authorized NXP distributor or NXP Representative.

If you do not have a corporate NXP account or distributor contact, please share your company name, country and project details so the appropriate channel can be identified.

标记 (1)
无评分
版本历史
最后更新:
星期二
更新人: