2417736_en-US

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

2417736_en-US

2417736_en-US

Technical Clarification Request for SPC5200CVR400B BGA Soldering, Inspection, and Reliability

Dear NXP Technical Support Team,

We are currently using the SPC5200CVR400B (REV1) BGA device and would appreciate your guidance regarding its assembly and soldering reliability.

Since this device is supplied in a 272-ball BGA package, the solder joints and pads are not visible after assembly, making it difficult to verify the soldering quality through visual inspection.

Could you please provide clarification on the following points?

  1. Recommended soldering/reflow profile

    • Recommended peak reflow temperature.
    • Maximum allowable reflow temperature and duration.
    • Number of reflow cycles permitted.
  2. Moisture Sensitivity and Storage

    • Recommended storage conditions before assembly.
    • Floor life after opening the moisture barrier bag.
    • Baking requirements if the floor life is exceeded.
  3. Dry Solder / Open Solder Joint Concerns

    • Can this device be susceptible to dry solder joints, non-wetting, or head-in-pillow defects during assembly?
    • Are there any known soldering challenges associated with the SPC5200CVR400B BGA package?
    • What process controls are recommended to minimize such issues?
  4. Inspection Methods

    • Since the BGA solder joints are not visible, what inspection method is recommended by NXP?
    • Is 2D X-ray inspection sufficient, or is 3D/CT X-ray recommended?
    • Are there any guidelines for verifying that all BGA balls are properly soldered?
  5. Failure Analysis

    • What methods are recommended to identify intermittent connections or open solder joints on this device?
    • Does NXP recommend boundary scan (JTAG), functional testing, X-ray inspection, cross-section analysis, or any other technique to verify solder joint integrity?
  6. Package Reliability

    • Are there any known field issues related to solder joint reliability, pad cratering, warpage, or BGA connection failures for SPC5200CVR400B?
    • Are there any application notes or assembly guidelines specific to this package?

Could you please provide any available assembly guidelines, application notes, reliability reports, or package-specific recommendations for the SPC5200CVR400B?

Thank you for your support.

Best Regards,

Abhijeet Solank

Re: Technical Clarification Request for SPC5200CVR400B BGA Soldering, Inspection, and Reliability

Hello,

Thank you for the detailed questions regarding the SPC5200CVR400B (REV1) assembly process.

Based on the currently published information for SPC5200CVR400B, the relevant limits for lead-free assembly are:

  • Package: 272-ball plastic BGA, 1.27 mm pitch, approximately 27 mm × 27 mm body.

  • Moisture Sensitivity Level: MSL 3.

  • Per JEDEC J-STD-033 handling requirements, MSL3 devices have a floor life of 168 hours at ≤30°C/60%RH after opening the moisture barrier bag.

  • Maximum package body temperature during lead-free reflow: 260 °C.

  • Maximum time at the peak package temperature: 40 seconds.

  • Maximum number of qualified reflow cycles: three.

Reflow profile

NXP does not specify one universal oven recipe for every board design. The actual profile must be established using the solder-paste supplier’s recommendations and verified on the assembled PCB with thermocouples at representative hot and cold locations, including the BGA centre and corners.

For a typical SAC lead-free process, the solder joints should reach at least the temperature required by the solder-paste supplier, normally above 235 °C, while the package body must remain below 260 °C. The 260 °C value is a maximum package-body limit, not a target solder-joint temperature. The 40-second limit at peak package temperature must also be respected. The solder-ball and solder-paste alloys must be compatible.

Please also note that the three-cycle limit includes all board-level reflow exposures. If the time between reflow operations exceeds the applicable floor life, the moisture-handling requirements must be applied again.

Moisture handling and storage

Keep unopened devices in the original, intact moisture-barrier packaging and follow the storage conditions and seal-date information on the moisture-sensitivity label. Once the bag is opened, the MSL3 floor-life clock starts. Remaining devices should be resealed with desiccant or stored in a controlled dry cabinet when they are not being processed.

If the floor life is exceeded, the humidity indicator card is out of limit, or the parts have not been stored according to IPC/JEDEC requirements, the devices must be baked before reflow. The bake temperature and duration must be selected according to IPC/JEDEC J-STD-033 and the carrier’s temperature rating. The SPC5200CVR400B is listed as supplied in a bakeable tray; the tray rating must nevertheless be checked before baking.

Dry solder, non-wetting, and head-in-pillow

There is no specific SPC5200CVR400B soldering failure mode identified in the published product information. As with other PBGA devices, opens, non-wetting, insufficient collapse, and head-in-pillow can result from inadequate solder-paste deposition, oxidation or contamination, incorrect placement, package or PCB warpage, poor coplanarity, or an unsuitable thermal profile.

Recommended process controls include:

  • Use the PCB land pattern specified in the package mechanical information and follow PCB layout recommendations applicable to PBGA packages.

  • Verify solder-paste condition, storage, print volume, alignment, and aperture release using solder-paste inspection.

  • Control PCB flatness, package handling, placement accuracy, and component warpage.

  • Profile the centre and corner areas of the BGA, not only the board edge.

  • Use a compatible lead-free solder paste and maintain adequate flux activity and wetting time.

  • Control oxidation and contamination of the PCB pads and component terminals.

Inspection

Because the solder joints are underneath the BGA, visual inspection alone cannot verify the complete array. X-ray inspection is the appropriate non-destructive production-screening method. 2D X-ray can be used for routine detection of gross opens, shorts, bridges, insufficient solder, and voiding. 3D X-ray or CT is useful for process development, defect localization, overlapping features, and cases where 2D images are inconclusive. NXP does not prescribe one universal choice between 2D and 3D X-ray for this device.

For process qualification or failure analysis, combine X-ray with destructive sample analysis such as cross-sectioning or dye-penetration testing. No single non-destructive method can prove the integrity of every solder joint under all conditions.

Failure analysis

For intermittent or suspected open connections, the recommended approach is to correlate:

  • Electrical continuity, boundary-scan/JTAG where the relevant nets and test access are available, and functional testing.

  • X-ray inspection, preferably 3D/CT when the defect cannot be resolved in 2D.

  • Thermal cycling or controlled temperature/mechanical stimulation while monitoring the failing signal or function.

  • Cross-sectioning and/or dye-penetration analysis on representative failed assemblies.

Boundary scan and functional testing are complementary. They may identify electrically open or intermittent connections, but they do not by themselves verify every power, ground, or mechanically weak solder joint.

Package reliability

The currently available public product information does not identify a known SPC5200CVR400B-specific field issue involving solder-joint reliability, pad cratering, warpage, or BGA connection failures. If such a failure is observed, a product-specific failure analysis should be performed through the NXP FAE/quality organization. Please provide the device lot/date code, moisture-barrier-bag seal date, humidity-indicator-card status, floor-life history, PCB land pattern and stack-up, solder-paste information, complete reflow profile, X-ray images, and failed samples or cross-sections.

For general guidance, please refer to:


SPC5200CVR400B is a legacy device and package-specific manufacturing characterization reports may no longer be readily available through standard product documentation.

The inability to visually inspect solder joints is inherent to all BGA packages and does not indicate an increased assembly risk for SPC5200CVR400B. Industry-standard BGA assembly controls, X-ray inspection, and process qualification techniques are normally used to ensure solder-joint integrity.

Best regards,

Peter


标记 (1)
无评分
版本历史
最后更新:
星期五
更新人: