こんにちは。9x9 imx.93版の「Jailhouse」のDTSファイルは提供していますか?11x11用のものしか見つかりません。
よろしくお願いします。
デビッド
こんにちは、
このデバイスツリーは、次回のBSPリリースに含まれる予定です。
// SPDX-License-Identifier: (GPL-2.0+ OR MIT)
/*
* Copyright 2023 NXP
*/
/dts-v1/;
#include
/ {
model = "NXP i.MX93 9x9 QSB";
compatible = "fsl,imx93-9x9-qsb", "fsl,imx93";
interrupt-parent = <&gic>;
#address-cells = <2>;
#size-cells = <2>;
aliases {
mmc0 = &usdhc1;
serial1 = &lpuart2;
};
cpus {
#address-cells = <1>;
#size-cells = <0>;
A55_0: cpu@0 {
device_type = "cpu";
compatible = "arm,cortex-a55";
reg = <0x0>;
enable-method = "psci";
#cooling-cells = <2>;
};
};
psci {
compatible = "arm,psci-1.0";
method = "smc";
};
gic: interrupt-controller@48000000 {
compatible = "arm,gic-v3";
reg = <0 0x48000000 0 0x10000>,
<0 0x48040000 0 0xc0000>;
#interrupt-cells = <3>;
interrupt-controller;
interrupts = ;
interrupt-parent = <&gic>;
};
timer {
compatible = "arm,armv8-timer";
interrupts = ,
,
,
;
clock-frequency = <24000000>;
};
clk_dummy: clock-dummy {
compatible = "fixed-clock";
#clock-cells = <0>;
clock-frequency = <0>;
clock-output-names = "clk_dummy";
};
clk_400m: clock-400m {
compatible = "fixed-clock";
#clock-cells = <0>;
clock-frequency = <200000000>;
clock-output-names = "200m";
};
osc_24m: clock-osc-24m {
compatible = "fixed-clock";
#clock-cells = <0>;
clock-frequency = <24000000>;
clock-output-names = "osc_24m";
};
pci@fd700000 {
compatible = "pci-host-ecam-generic";
device_type = "pci";
bus-range = <0 0>;
#address-cells = <3>;
#size-cells = <2>;
#interrupt-cells = <1>;
interrupt-map-mask = <0 0 0 7>;
interrupt-map = <0 0 0 1 &gic GIC_SPI 227 IRQ_TYPE_EDGE_RISING>,
<0 0 0 2 &gic GIC_SPI 228 IRQ_TYPE_EDGE_RISING>,
<0 0 0 3 &gic GIC_SPI 229 IRQ_TYPE_EDGE_RISING>,
<0 0 0 4 &gic GIC_SPI 230 IRQ_TYPE_EDGE_RISING>;
reg = <0x0 0xfd700000 0x0 0x100000>;
ranges = <0x02000000 0x00 0x10000000 0x0 0x10000000 0x00 0x10000>;
};
soc@0 {
compatible = "simple-bus";
#address-cells = <1>;
#size-cells = <1>;
ranges = <0x0 0x0 0x0 0x80000000>,
<0x28000000 0x0 0x28000000 0x10000000>;
aips1: bus@44000000 {
compatible = "fsl,aips-bus", "simple-bus";
reg = <0x44000000 0x800000>;
#address-cells = <1>;
#size-cells = <1>;
ranges;
lpuart2: serial@44390000 {
compatible = "fsl,imx93-lpuart", "fsl,imx8ulp-lpuart", "fsl,imx7ulp-lpuart";
reg = <0x44390000 0x1000>;
interrupts = ;
status = "disabled";
};
};
aips3: bus@42800000 {
compatible = "fsl,aips-bus", "simple-bus";
reg = <0x42800000 0x800000>;
#address-cells = <1>;
#size-cells = <1>;
ranges;
usdhc1: mmc@42850000 {
compatible = "fsl,imx93-usdhc", "fsl,imx8mm-usdhc";
reg = <0x42850000 0x10000>;
interrupts = ;
fsl,tuning-start-tap = <20>;
fsl,tuning-step= <2>;
status = "disabled";
};
};
};
};
&lpuart2 {
clocks = <&osc_24m>;
clock-names = "ipg";
status = "okay";
};
&usdhc1 {
clocks = <&clk_dummy>,
<&clk_dummy>,
<&clk_400m>;
clock-names = "ipg", "ahb", "per";
bus-width = <8>;
non-removable;
status = "okay";
};
よろしくお願いいたします。