2407510_en-US

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

2407510_en-US

2407510_en-US

NXP BMS AFE Recommendation for 250 kW BESS and Future Automotive Applications

Hello NXP Team,

We are currently looking to upgrade our existing BMS solution from ADI to an NXP-based platform and are excited to explore the AFE options available from NXP.

We are developing a 250 kW BESS application with the following system architecture:

  • System Configuration: 5S1P
  • Cell Configuration per Module: 52S
  • BMS Architecture: Master–Slave

As part of our design finalization, we are evaluating NXP's BMS AFE portfolio and have shortlisted the following devices:

  • BMA7418
  • BMA7118
  • BMI7018

We would greatly appreciate the NXP team's technical guidance in evaluating these devices against our application requirements and recommending the most suitable device for our design.

Our Key Selection Criteria

Our primary considerations for selecting the AFE are:

  1. Cost-effectiveness – The solution should be commercially competitive for BESS applications.
  2. Software support – Availability of example code, drivers, reference firmware, and development resources would be a significant advantage. Having these resources would help us accelerate evaluation and reduce development time.
  3. Automotive reusability – We would ideally like to use the same AFE platform for future automotive BMS applications targeting ASIL-B. Reusing the same hardware and software platform would allow us to build on the BESS development and significantly reduce firmware development effort and time.
  4. Scalability – The selected device should provide a practical path for scaling the same BMS architecture across different battery configurations and applications.

Our objective is to finalize the AFE and move into detailed hardware and firmware development as soon as possible. Therefore, your recommendation regarding the most suitable device, along with any relevant reference designs, evaluation boards, application notes, example software, or recommended development approach, would be extremely valuable.

If you need any additional information regarding our system architecture, cell configuration, voltage range, communication requirements, or BMS functionality to make the recommendation, we would be happy to provide the details.

We are very interested in moving forward with an NXP-based BMS platform and look forward to your valuable technical guidance.

Thank you in advance for your support.

Regards,
Santu R

#hvbms #battery-cell-controller

Re: NXP BMS AFE Recommendation for 250 kW BESS and Future Automotive Applications
For No Industerial application Recommend using BMI7018 as the primary AFE; each 52S module requires three BMI7018s, with pack current measurement implemented separately using the MC33777A/BJB current sensing solution.
For automatic application:
guoweisun_0-1787535685716.pngguoweisun_0-1787535685716.pngguoweisun_0-1787535685716.png
 
 
Tags (1)
No ratings
Version history
Last update:
3 weeks ago
Updated by: