Dear support team
Part number MW6S010GNR1 has been discontinued. Could you please recommend equivalent alternative models? Our application is industrial wideband RF equipment. thanks so much
**MW6S010GNR1 Status & Recommended Alternatives**
### Part Overview
**MW6S010GNR1** (NXP / former Freescale) is a **10 W, 28 V LDMOS** RF power transistor designed for broadband applications.
| Parameter | Value |
|------------------------|--------------------------------|
| Frequency range | 450 – 1500 MHz |
| Output power | 10 W |
| Supply voltage | 28 V (qualified up to 32 V) |
| Typical gain | ~18 dB @ 960 MHz |
| Package | TO-270-2 Gull Wing (GNR1) |
| Application | Class A / AB, base station, broadband industrial RF |
**Status**: Discontinued / End of Life (part of NXP Radio Power product line ramp-down).
Last Time Buy is expected around **30 September 2026**, with final shipments targeted for **2027**.
---
### Recommended Equivalent / Alternative Models
There is **no exact pin-to-pin drop-in replacement** from NXP. Below are the closest practical alternatives for industrial wideband RF equipment. All will require matching network re-optimization.
| Priority | Part Number | Manufacturer | Key Specs | Package | Notes / Compatibility |
|----------|----------------------|--------------|----------------------------------------|--------------|-----------------------|
| 1 | **MW6S010NR1** | NXP | Same electrical specs as GNR1 | TO-270-2 | Non-Gull Wing version of the same die. Also discontinued, but may still have residual stock. |
| 2 | **BLP15H9S10G** or **BLP15H9S10** | Ampleon | 10 W, 50 V, very wideband (1–2000 MHz) | TO-270 | Excellent wideband industrial alternative. Higher voltage, needs matching redesign. |
| 3 | **BLP15M9S30G** / related 28–32 V devices | Ampleon | 30 W class, 1–1500 MHz, 32 V | TO-270 | Higher power option if headroom is acceptable. |
| 4 | **AFT27S010N** | NXP | ~10 W, 28 V, broader frequency coverage | Plastic | Newer generation, but different package and matching required. Check current availability. |
| 5 | Other 10 W / 28 V LDMOS | Ampleon / Infineon | Various | TO-270 or similar | Search for unmatched wideband LDMOS in 10 W class. |
---
### Practical Recommendations for Industrial Wideband Use
1. **Short-term**
- Check remaining stock of **MW6S010GNR1** and **MW6S010NR1** for Last Time Buy.
- If pin-out compatibility is critical, prioritize the NR1 version if available.
2. **Medium / Long-term (Recommended)**
- Migrate to **Ampleon BLP15H9S10(G)** series. These are modern, wideband, rugged LDMOS devices commonly used in industrial, ISM, and broadband RF applications.
- They offer better long-term availability and support.
3. **Design Notes**
- Expect to redesign the input/output matching networks.
- Verify thermal performance, bias point (IDQ), and VSWR ruggedness in your specific industrial environment.
- Confirm package footprint and soldering profile compatibility.
---
**Would you like me to:**
- Compare detailed electrical parameters (gain, efficiency, capacitances) between MW6S010GNR1 and a specific alternative (e.g. BLP15H9S10G)?
- Help search for current stock/pricing of the recommended parts?
- Suggest matching circuit references or evaluation boards?
Please share your exact frequency band, power requirement, and preferred supply voltage if you need a more targeted recommendation.
Email: [email protected]