*********************************************************************************
* Detailed Description:
* Updated the example lwip_FreeRTOS_SJA1110 for board SJA1110-EVM
* to enable ping from the command window, from all applicable ports
*
*ping 192.168.0.200
*
*Pinging 192.168.0.200 with 32 bytes of data:
*Reply from 192.168.0.200: bytes=32 time=2ms TTL=255
*Reply from 192.168.0.200: bytes=32 time=1ms TTL=255
*Reply from 192.168.0.200: bytes=32 time=1ms TTL=255
*Reply from 192.168.0.200: bytes=32 time=1ms TTL=255
*
*Ping statistics for 192.168.0.200:
* Packets: Sent = 4, Received = 4, Lost = 0 (0% loss),
*Approximate round trip times in milli-seconds:
* Minimum = 1ms, Maximum = 2ms, Average = 1ms
*
* Installed packages to S32DS 3.5 update 14:
* SW32SJA11xx_S32DS_3.5.0_RFP_D2206.zip
* SJA11XX_RTD_4.4_1.0.1_P02_HF01_D2510_DesignStudio_updatesite.zip
* SW32SJA1110_XJA11XX_ETH_PHY_4.4_1.0.8_CD01_D2509_DesignStudio_updatesite.zip
* SJA11XX_ETH_SWITCH_4.4_1.0.2_CD01_D2509_DesignStudio_updatesite.zip
* SW32SJA11xx_FreeRTOS_11.1.0_0.8.0_CD2_D2411_DesignStudio_updatesite.zip
* SJA11XX_TCPIP_2.0.0_CD01_D2510_DesignStudio_updatesite.zip
*
* EVB:
* - Except SW15, All DIP switches accordingly to um575112-AH1901 SJA1110 - EVM User Manual(1.2).pdf
* - TJA1101 needs to be in Managed Operation, RMII mode (50 MHz output on REF_CLK)
* SW15.1-8: ON OFF ON OFF ON OFF OFF ON
*
* Configuration:
* - Updated switch configuration
* - Updated phy configuration
* - Fixed Mcu/McuModuleConfiguration/McuPowerControlUnit - 1V8 and 2V5
* - Fixed Eth configuration
*
*
*
* - TCPIP stack: enabled UDP_ECHO, etc.
* - Added Gpio_Dio
* - Added nvm_metadata
* - MAC learning is disabled
* - Added LED control via I2C GPIO expander
* (adopted & fixed from SJA1110_gptp_ds example - SW32SJA11xx_M7_gPTP_1_0_0_D2411_DesignStudio_updatesite.zip)
*
* main.c
* - Updated only the header
* device.c/h
* - adopted from SJA1110_gptp_ds example
* test.c
* - Removed the code that shuts down the TCP/IP stack after its predefined timeout
* - Added LED ALIVE
* - Added debug stuff
* /board + /pca950x + /swi2c
* - adopted from SJA1110_gptp_ds example
*
* -----------------------------------------------------------------------------
* Test HW: SJA1110-EVM SCH REV B2
* MCU: SJA1110
* Debugger: Lauterbach TRACE32
* Target: RAM or external FLASH (flash_image.bin generated)
* EVB connection: any port (excluding SFP cages) <-> RDDRONE T1ADAPT (on ports where applicable) <-> USB-to-Ethernet adapter <-> Laptop DELL, Windows 11