2398860_en-US

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

2398860_en-US

2398860_en-US

[RTD600 MCAL] Example FRDM-A-S32K358 EMAC lwIP FreeRTOS S32DS 3.6 RTD 6.0.0
*   Detailed Description:
*   Updated the example lwip_FreeRTOS_s32K358 to enable pinging the lwIP stack from the command window
*
*	ping 192.168.0.200
*
*	Pinging 192.168.0.200 with 32 bytes of data:
*
*	Reply from 192.168.0.200: bytes=32 time=1ms TTL=255
*	Reply from 192.168.0.200: bytes=32 time=1ms TTL=255
*	Reply from 192.168.0.200: bytes=32 time=1ms TTL=255
* 	Reply from 192.168.0.200: bytes=32 time=1ms TTL=255
*
* 	Ping statistics for 192.168.0.200:
* 	Packets: Sent = 4, Received = 4, Lost = 0 (0% loss),
* 	Approximate round trip times in milli-seconds:
* 	Minimum = 0ms, Maximum = 1ms, Average = 0ms
*
*   FRDM-A-S32K358:
*       - All jumpers in default positions.
*
* Configuration:
* 	- Updated pin configuration
* 	- Updated clock configuration
* 	- IP address left as default (192.168.0.200) and enabled UDP_ECHO.
* 	- Added DIO flip API.
*
*	main.c
*       - Updated only the header
*
*   test.c
*       - Commented out the code that shuts down the TCP/IP stack after its predefined timeout
*       - Added LED task
*
*   Test HW:        FRDM-A-S32K358 SCH-96522 Rev. A PDF: SPF-96522
*   MCU:            S32K358
*   Debugger:       PEmicro
*   Target:         internal_FLASH
*   EVB connection: EMAC J7 Ethernet RJ45 connector <-> Laptop DELL, Windows 11
*   				or EMAC <-> USB-to-Ethernet adapter <-> Laptop DELL, Windows 11
*
*   Revision History:
*   Ver  Date         Author            Description of Changes
*   1.0  Jul-29-2026  Julián Aragón       Initial version

FRDM-A-S32K358 LwIP enablement with RTD 6.0.0.

タグ(1)
評価なし
バージョン履歴
最終更新日:
1ヶ月前
更新者: