2396225_en-US

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

2396225_en-US

2396225_en-US

edge ai

Suggest the EDGE AI app with imx93

Re: edge ai

For i.MX 93, I’d suggest an edge-AI industrial vision / touchless HMI application as the strongest fit.

Why it fits i.MX 93:

  • i.MX 93 is intended for energy-efficient edge computing with ML acceleration and fast edge inferencing across industrial, automotive, and IoT markets.
  • It integrates the Arm Ethos-U65 microNPU , which is designed to accelerate ML inference in embedded and IoT devices.
  • NXP documentation specifically lists industrial HMI , industrial vision , industrial automation , touchless access control , and machine vision as i.MX 93 application areas.
  • The platform supports AI use cases such as computer vision , voice recognition , object detection , facial recognition , and pose detection .

A practical app concept:

Smart Industrial Vision + Touchless Operator Interface

Example features:

  • Camera-based object detection for part presence, label checking, or defect screening.
  • Gesture or pose detection for touchless machine control.
  • Optional voice command interface for hands-free operation.
  • Local inference on the i.MX 93, reducing cloud dependency and latency.
  • Secure device identity and lifecycle support using the i.MX 93 security architecture, including EdgeLock-related capabilities referenced in the i.MX 93 materials.

Other good i.MX 93 edge-AI app candidates:

App idea

Why it fits

Smart doorbell / access control

Uses face/object detection and local inference; smart doorbell and smart lock are listed i.MX 93 smart-home targets. 

Driver monitoring system

DMS is explicitly listed for i.MX 93 automotive-qualified parts. 

Energy meter with anomaly detection

Energy meter is listed for industrial/building-control use; ML can detect usage anomalies locally. 

Smart fitness / pose-detection demo

Pose detection and smart fitness examples are documented edge-AI use cases. 


Best recommendation: build an industrial vision or touchless HMI edge-AI app on i.MX 93, because it aligns directly with the documented i.MX 93 NPU, industrial vision, HMI, and local ML inference use cases.

Tags (1)
No ratings
Version history
Last update:
‎07-22-2026 02:35 AM
Updated by: