A technical guide for mapping application requirements to MCX A evaluation hardware
The MCX A series spans a wide range of MCU variants optimized for real-time control, precision sensing, motor control, and industrial connectivity. Because peripheral combinations and acceleration features vary significantly across subfamilies, selecting the appropriate FRDM board is critical for accurate prototyping and performance validation.
This guide provides a device-to-board mapping along with architectural considerations to help engineers align hardware selection with system requirements.
When choosing a FRDM platform for MCX A devices, evaluate:
| Supported MCU(s) | Recommended Board | Best Fit For | Key Differentiators |
|---|---|---|---|
| MCX A13, A142, A143, A152, A153 | FRDM-MCXA153 | Cost-sensitive smart sensing and motor control | FS USB, 16-bit ADC, compact entry platform |
| MCX A144, A145, A146, A154, A155, A156 | FRDM-MCXA156 | Connected control, smart sensing, industrial HMI | 1 MB Flash, FS USB, CAN-FD, FlexIO, 2x 16-bit ADC, I3C |
| MCX A173, A174 | FRDM-MCXA174 | Balanced real-time control and connected sensing | CAN-FD, SmartDMA, ADC, compact mid-tier platform |
| MCX A175, A176, A185, A186, A255, A256, A265, A266 | FRDM-MCXA266 | Industrial HMI, secure connected sensing, USB-enabled control | FS USB, SLCD, CAN-FD, FlexIO, SmartDMA, advanced security |
| MCX A343, A344 | FRDM-MCXA344 | Cost-optimized motor control and smart sensing | CAN-FD, MAU, SmartDMA/LCD expansion |
| MCX A345, A346 | FRDM-MCXA346 | Advanced motor control and high-performance real-time designs | 2x FlexPWM, MAU, SmartDMA, CAN-FD |
| MCX A355, A356, A365, A366 | FRDM-MCXA366 | Industrial HMI, secure connected sensing, high-performance control | FS USB, SLCD, CAN-FD, MAU, SmartDMA, FlexIO, advanced security |