我使用的是 LBEE5ZZ2XS Wi-Fi/Bluetooth 模块(基于恩智浦 88W9098 芯片组,蓝牙 5.3)和运行 Android 11 的 i.MX8M Plus 处理器。
尽管 88W9098 芯片组支持扩展广告(扩展信标),但恩智浦安卓 11 版本中似乎未启用这些功能。恩智浦 88W9098 固件是否支持 LE 扩展广告?我目前使用的是 pcieuart9098_combo_v1.bin 固件。
如何在 NXP Android (android-11.0.0_2.6.0) 中启用扩展广告?
你好,@zb2020
能否告诉我您的内核版本、Wi-Fi/蓝牙驱动程序和 FW 版本?
我查看了我们的 RN,目前是最新版本的固件,它已经支持蓝牙 LE 扩展广告。
下面是最新的 FW 下载链接,以备不时之需:
https://github.com/nxp-imx/imx-firmware/tree/lf-6.18.2_1.0.0/FwImage_9098_PCIE
以下是最新版本的发行说明链接,供您参考:
通常,FW 位于/vendor/firmware/pcieuart9098_combo_v1.bin
如果您想更新 FW,请首先记住备份您原来的 FW。
然后从上面的链接复制到 FW 目录中进行替换。
我还在 Linux 内核 L6.12.49 操作系统上安装了最新固件版本的另一款芯片组上对其进行了测试。
它可以像预期的那样工作。
我分享了我的脚本和 btmon 日志供你参考。
如果仍有任何问题,请随时告诉我。
脚本:
root@imx93evk:~# cat Enable_LE_Extend_Adv.sh
#LE Set Event Mask
hcitool -i hci0 cmd 0x08 0x0001 ff ff 0f 00 00 00 00 00
#LE Set Advertising disable
hcitool -i hci0 cmd 0x08 0x0039 00 00
#LE Set Extended Advertising parameters
hcitool -i hci0 cmd 0x08 0x0036 01 13 00 20 00 00 20 00 00 07 03 00 00 00 00 00 00 00 00 7f 01 00 01 00 00
#LE Set Advertising Random Address
hcitool -i hci0 cmd 0x08 0x0035 01 AA BB CC DD FF EE
#LE Set Extended Advertising Data
hcitool -i hci0 cmd 0x08 0x0037 01 03 00 1a 02 01 09 16 ff 3a 00 c0 ac 28 70 21 93 91 e9 a0 80 2f 4e 4d 8b df 5a 25 16 b0
#LE Set Extended Scan Response data
hcitool -i hci0 cmd 0x08 0x0038 01 03 00 00
#LE Set Advertising enable
hcitool -i hci0 cmd 0x08 0x0039 01 01 01 00 00 00
btmon 日志:
root@imx93evk:~# btmon
Bluetooth monitor ver 5.79
btmon[822]: = Note: Linux version 6.12.49-lts-next-gdf24f9428e38 (aarch64) 0.069678
btmon[822]: = Note: Bluetooth subsystem version 2.22 0.069686
= New Index: FC:84:A7:51:87:FD (Primary,UART,hci0) [hci0] 0.069688
= Open Index: FC:84:A7:51:87:FD [hci0] 0.069689
= Index Info: FC:84:A7:51:87:FD (NXP Semiconductors (formerly Philips Semiconductors)) [hci0] 0.069690
bluetoothd[619]: @ MGMT Open: bluetoothd (privileged) version 1.23 {0x0001} 0.069693
hcitool[842]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.336477
hcitool[842]: @ RAW Close: hcitool {0x0002} 315.336521
hcitool[842]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.336561
hcitool[842]: @ RAW Close: hcitool {0x0002} 315.336570
hcitool[842]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 315.336618
hcitool[842]: < HCI Command: LE Set Event Mask (0x08|0x0001) plen 8 #1 [hci0] 315.336835
Mask: 0x00000000000fffff
LE Connection Complete
LE Advertising Report
LE Connection Update Complete
LE Read Remote Used Features Complete
LE Long Term Key Request
LE Remote Connection Parameter Request
LE Data Length Change
LE Read Local P-256 Public Key Complete
LE Generate DHKey Complete
LE Enhanced Connection Complete
LE Direct Advertising Report
LE PHY Update Complete
LE Extended Advertising Report
LE Periodic Advertising Sync Established
LE Periodic Advertising Report
LE Periodic Advertising Sync Lost
LE Extended Scan Timeout
LE Extended Advertising Set Terminated
LE Scan Request Received
LE Channel Selection Algorithm
> HCI Event: Command Complete (0x0e) plen 4 #2 [hci0] 315.358069
LE Set Event Mask (0x08|0x0001) ncmd 1
Status: Success (0x00)
hcitool[842]: @ RAW Close: hcitool {0x0002} [hci0] 315.358218
hcitool[844]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.364082
hcitool[844]: @ RAW Close: hcitool {0x0002} 315.364124
hcitool[844]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.364163
hcitool[844]: @ RAW Close: hcitool {0x0002} 315.364169
hcitool[844]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 315.364196
hcitool[844]: < HCI Command: LE Set Extended Advertising Enable (0x08|0x0039) plen 2 #3 [hci0] 315.364407
Extended advertising: Disabled (0x00)
Number of sets: Disable all sets (0x00)
> HCI Event: Command Complete (0x0e) plen 4 #4 [hci0] 315.365548
LE Set Extended Advertising Enable (0x08|0x0039) ncmd 1
Status: Success (0x00)
hcitool[844]: @ RAW Close: hcitool {0x0002} [hci0] 315.365689
hcitool[846]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.372510
hcitool[846]: @ RAW Close: hcitool {0x0002} 315.372555
hcitool[846]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.372609
hcitool[846]: @ RAW Close: hcitool {0x0002} 315.372617
hcitool[846]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 315.372669
hcitool[846]: < HCI Command: LE Set Extended Advertising Parameters (0x08|0x0036) plen 25 #5 [hci0] 315.372906
Handle: 0x01
Properties: 0x0013
Connectable
Scannable
Use legacy advertising PDUs: ADV_IND
Min advertising interval: 20.000 msec (0x0020)
Max advertising interval: 20.000 msec (0x0020)
Channel map: 37, 38, 39 (0x07)
Own address type: Random (0x03)
Peer address type: Public (0x00)
Peer address: 00:00:00:00:00:00 (OUI 00-00-00)
Filter policy: Allow Scan Request from Any, Allow Connect Request from Any (0x00)
TX power: Host has no preference (0x7f)
Primary PHY: LE 1M (0x01)
Secondary max skip: 0x00
Secondary PHY: LE 1M (0x01)
SID: 0x00
Scan request notifications: Disabled (0x00)
> HCI Event: Command Complete (0x0e) plen 5 #6 [hci0] 315.373795
LE Set Extended Advertising Parameters (0x08|0x0036) ncmd 1
Status: Success (0x00)
TX power (selected): 16 dbm (0x10)
hcitool[846]: @ RAW Close: hcitool {0x0002} [hci0] 315.373957
hcitool[848]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.380060
hcitool[848]: @ RAW Close: hcitool {0x0002} 315.380101
hcitool[848]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.380139
hcitool[848]: @ RAW Close: hcitool {0x0002} 315.380144
hcitool[848]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 315.380181
hcitool[848]: < HCI Command: LE Set Advertising Set Random Address (0x08|0x0035) plen 7 #7 [hci0] 315.380389
Advertising handle: 0x01
Advertising random address: EE:FF:DD:CC:BB:AA (Static)
> HCI Event: Command Complete (0x0e) plen 4 #8 [hci0] 315.381116
LE Set Advertising Set Random Address (0x08|0x0035) ncmd 1
Status: Success (0x00)
hcitool[848]: @ RAW Close: hcitool {0x0002} [hci0] 315.381213
hcitool[850]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.387666
hcitool[850]: @ RAW Close: hcitool {0x0002} 315.387704
hcitool[850]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.387738
hcitool[850]: @ RAW Close: hcitool {0x0002} 315.387744
hcitool[850]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 315.387784
hcitool[850]: < HCI Command: LE Set Extended Advertising Data (0x08|0x0037) plen 30 #9 [hci0] 315.388012
Handle: 0x01
Operation: Complete extended advertising data (0x03)
Fragment preference: Fragment all (0x00)
Data length: 0x1a
Flags: 0x09
LE Limited Discoverable Mode
Simultaneous LE and BR/EDR (Controller)
Company: Panasonic Corporation (formerly Matsu**bleep**a Electric Industrial Co., Ltd.) (58)
Data[19]: c0ac2870219391e9a0802f4e4d8bdf5a2516b0
> HCI Event: Command Complete (0x0e) plen 4 #10 [hci0] 315.388846
LE Set Extended Advertising Data (0x08|0x0037) ncmd 1
Status: Success (0x00)
hcitool[850]: @ RAW Close: hcitool {0x0002} [hci0] 315.388971
hcitool[852]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.395112
hcitool[852]: @ RAW Close: hcitool {0x0002} 315.395153
hcitool[852]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.395192
hcitool[852]: @ RAW Close: hcitool {0x0002} 315.395198
hcitool[852]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 315.395225
hcitool[852]: < HCI Command: LE Set Extended Scan Response Data (0x08|0x0038) plen 4 #11 [hci0] 315.395435
Handle: 0x01
Operation: Complete scan response data (0x03)
Fragment preference: Fragment all (0x00)
Data length: 0x00
> HCI Event: Command Complete (0x0e) plen 4 #12 [hci0] 315.396166
LE Set Extended Scan Response Data (0x08|0x0038) ncmd 1
Status: Success (0x00)
hcitool[852]: @ RAW Close: hcitool {0x0002} [hci0] 315.396257
hcitool[854]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.402601
hcitool[854]: @ RAW Close: hcitool {0x0002} 315.402648
hcitool[854]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 315.402700
hcitool[854]: @ RAW Close: hcitool {0x0002} 315.402709
hcitool[854]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 315.402747
hcitool[854]: < HCI Command: LE Set Extended Advertising Enable (0x08|0x0039) plen 6 #13 [hci0] 315.403206
Extended advertising: Enabled (0x01)
Number of sets: 1 (0x01)
Entry 0
Handle: 0x01
Duration: 0 ms (0x00)
Max ext adv events: 0
> HCI Event: Command Complete (0x0e) plen 4 #14 [hci0] 315.404208
LE Set Extended Advertising Enable (0x08|0x0039) ncmd 1
Status: Success (0x00)
hcitool[854]: @ RAW Close: hcitool {0x0002} [hci0] 315.404326
hcitool[861]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.750590
hcitool[861]: @ RAW Close: hcitool {0x0002} 364.750630
hcitool[861]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.750673
hcitool[861]: @ RAW Close: hcitool {0x0002} 364.750681
hcitool[861]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 364.750727
hcitool[861]: < HCI Command: LE Set Event Mask (0x08|0x0001) plen 8 #15 [hci0] 364.750950
Mask: 0x00000000000fffff
LE Connection Complete
LE Advertising Report
LE Connection Update Complete
LE Read Remote Used Features Complete
LE Long Term Key Request
LE Remote Connection Parameter Request
LE Data Length Change
LE Read Local P-256 Public Key Complete
LE Generate DHKey Complete
LE Enhanced Connection Complete
LE Direct Advertising Report
LE PHY Update Complete
LE Extended Advertising Report
LE Periodic Advertising Sync Established
LE Periodic Advertising Report
LE Periodic Advertising Sync Lost
LE Extended Scan Timeout
LE Extended Advertising Set Terminated
LE Scan Request Received
LE Channel Selection Algorithm
> HCI Event: Command Complete (0x0e) plen 4 #16 [hci0] 364.774154
LE Set Event Mask (0x08|0x0001) ncmd 1
Status: Success (0x00)
hcitool[861]: @ RAW Close: hcitool {0x0002} [hci0] 364.774295
hcitool[862]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.778573
hcitool[862]: @ RAW Close: hcitool {0x0002} 364.778613
hcitool[862]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.778665
hcitool[862]: @ RAW Close: hcitool {0x0002} 364.778673
hcitool[862]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 364.778709
hcitool[862]: < HCI Command: LE Set Extended Advertising Enable (0x08|0x0039) plen 2 #17 [hci0] 364.778933
Extended advertising: Disabled (0x00)
Number of sets: Disable all sets (0x00)
> HCI Event: Command Complete (0x0e) plen 4 #18 [hci0] 364.780102
LE Set Extended Advertising Enable (0x08|0x0039) ncmd 1
Status: Success (0x00)
hcitool[862]: @ RAW Close: hcitool {0x0002} [hci0] 364.780352
hcitool[863]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.784974
hcitool[863]: @ RAW Close: hcitool {0x0002} 364.785013
hcitool[863]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.785051
hcitool[863]: @ RAW Close: hcitool {0x0002} 364.785057
hcitool[863]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 364.785094
hcitool[863]: < HCI Command: LE Set Extended Advertising Parameters (0x08|0x0036) plen 25 #19 [hci0] 364.785606
Handle: 0x01
Properties: 0x0013
Connectable
Scannable
Use legacy advertising PDUs: ADV_IND
Min advertising interval: 20.000 msec (0x0020)
Max advertising interval: 20.000 msec (0x0020)
Channel map: 37, 38, 39 (0x07)
Own address type: Random (0x03)
Peer address type: Public (0x00)
Peer address: 00:00:00:00:00:00 (OUI 00-00-00)
Filter policy: Allow Scan Request from Any, Allow Connect Request from Any (0x00)
TX power: Host has no preference (0x7f)
Primary PHY: LE 1M (0x01)
Secondary max skip: 0x00
Secondary PHY: LE 1M (0x01)
SID: 0x00
Scan request notifications: Disabled (0x00)
> HCI Event: Command Complete (0x0e) plen 5 #20 [hci0] 364.786576
LE Set Extended Advertising Parameters (0x08|0x0036) ncmd 1
Status: Success (0x00)
TX power (selected): 16 dbm (0x10)
hcitool[863]: @ RAW Close: hcitool {0x0002} [hci0] 364.786695
hcitool[864]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.790927
hcitool[864]: @ RAW Close: hcitool {0x0002} 364.790967
hcitool[864]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.791000
hcitool[864]: @ RAW Close: hcitool {0x0002} 364.791006
hcitool[864]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 364.791043
hcitool[864]: < HCI Command: LE Set Advertising Set Random Address (0x08|0x0035) plen 7 #21 [hci0] 364.791248
Advertising handle: 0x01
Advertising random address: EE:FF:DD:CC:BB:AA (Static)
> HCI Event: Command Complete (0x0e) plen 4 #22 [hci0] 364.791974
LE Set Advertising Set Random Address (0x08|0x0035) ncmd 1
Status: Success (0x00)
hcitool[864]: @ RAW Close: hcitool {0x0002} [hci0] 364.792064
hcitool[865]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.796600
hcitool[865]: @ RAW Close: hcitool {0x0002} 364.796641
hcitool[865]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.796681
hcitool[865]: @ RAW Close: hcitool {0x0002} 364.796686
hcitool[865]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 364.796727
hcitool[865]: < HCI Command: LE Set Extended Advertising Data (0x08|0x0037) plen 30 #23 [hci0] 364.796953
Handle: 0x01
Operation: Complete extended advertising data (0x03)
Fragment preference: Fragment all (0x00)
Data length: 0x1a
Flags: 0x09
LE Limited Discoverable Mode
Simultaneous LE and BR/EDR (Controller)
Company: Panasonic Corporation (formerly Matsu**bleep**a Electric Industrial Co., Ltd.) (58)
Data[19]: c0ac2870219391e9a0802f4e4d8bdf5a2516b0
> HCI Event: Command Complete (0x0e) plen 4 #24 [hci0] 364.797821
LE Set Extended Advertising Data (0x08|0x0037) ncmd 1
Status: Success (0x00)
hcitool[865]: @ RAW Close: hcitool {0x0002} [hci0] 364.797939
hcitool[866]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.802201
hcitool[866]: @ RAW Close: hcitool {0x0002} 364.802239
hcitool[866]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.802279
hcitool[866]: @ RAW Close: hcitool {0x0002} 364.802284
hcitool[866]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 364.802311
hcitool[866]: < HCI Command: LE Set Extended Scan Response Data (0x08|0x0038) plen 4 #25 [hci0] 364.802829
Handle: 0x01
Operation: Complete scan response data (0x03)
Fragment preference: Fragment all (0x00)
Data length: 0x00
> HCI Event: Command Complete (0x0e) plen 4 #26 [hci0] 364.803576
LE Set Extended Scan Response Data (0x08|0x0038) ncmd 1
Status: Success (0x00)
hcitool[866]: @ RAW Close: hcitool {0x0002} [hci0] 364.803719
hcitool[867]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.808289
hcitool[867]: @ RAW Close: hcitool {0x0002} 364.808330
hcitool[867]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 364.808380
hcitool[867]: @ RAW Close: hcitool {0x0002} 364.808389
hcitool[867]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 364.808425
hcitool[867]: < HCI Command: LE Set Extended Advertising Enable (0x08|0x0039) plen 6 #27 [hci0] 364.808639
Extended advertising: Enabled (0x01)
Number of sets: 1 (0x01)
Entry 0
Handle: 0x01
Duration: 0 ms (0x00)
Max ext adv events: 0
> HCI Event: Command Complete (0x0e) plen 4 #28 [hci0] 364.809696
LE Set Extended Advertising Enable (0x08|0x0039) ncmd 1
Status: Success (0x00)
hcitool[867]: @ RAW Close: hcitool {0x0002} [hci0] 364.809851
顺祝商祺!
Christine。
你好
我使用的是内核为 5.10.72 的 Android 11。
人机交互命令在 Linux 中运行正常,但在 Android 中无法解决问题。Android 11 蓝牙堆栈会检查是否支持扩展广告,但芯片报告说不支持。
我让扩展广告起作用了,但我不得不伪造芯片的响应,以报告它是受支持的。
我在 Linux 中也确认了这个问题:
hcitool -i hci0 cmd 0x08 0x0003
< HCI 命令:OGF 0X08,OCF 0X0003,Plen 0
> HCI 事件:0x0e plen 12
01 03 20 00 7f 8b 46 08 00 00 00 00
第 12 位为 0,表示控制器未启用 LE 扩展广告。
顺祝商祺!
你好,@zb2020
在这个案子上我还能为你做什么?
如果我的回复对您有效,请毫不犹豫地将我的回复标记为解决方案,以便我们结案。
谢谢。
顺祝商祺!
Christine。
你好,@zb2020
适用于 Linux 操作系统:
如果默认情况下禁用,可以使用我提供的命令启用它。
此外,如果我们能成功启用它,就意味着控制器支持 BLE 扩展预告。
适用于安卓操作系统:
让我先检查一下我这边的情况,然后再向您汇报。
顺祝商祺!
Christine。
你好,@zb2020
您试用过我们最新的 FW 吗?
我已经在第一条评论中提供了 FW 的下载链接。
能否提供最新 FW 的 hci 日志?
或者你也可以在执行以下命令后向我提供 btmon 输出结果:hcitool -i hci0 cmd 0x08 0x0003
例如:
btmon&
hcitool -i hci0 cmd 0x08 0x0003
顺祝商祺!
Christine。
你好,@zb2020
我查看了 L6.12.49 的默认版本驱动程序和固件,默认启用了 88W9098 的 BLE 扩展广告。
请参阅以下内容以供参考:
root@imx8mqevk:~# btmon &
[1] 707
root@imx8mqevk:~# Bluetooth monitor ver 5.79
btmon[707]: = Note: Linux version 6.12.49-lts-next-gdf24f9428e38 (aarch64) 0.008952
btmon[707]: = Note: Bluetooth subsystem version 2.22 0.008959
= New Index: 48:E7:DA:25:5F:6B (Primary,UART,hci0) [hci0] 0.008961
= Open Index: 48:E7:DA:25:5F:6B [hci0] 0.008962
= Index Info: 48:E7:DA:25:5F:6B (Marvell Technology Group Ltd.) [hci0] 0.008964
bluetoothd[690]: @ MGMT Open: bluetoothd (privileged) version 1.23 {0x0001} 0.008967
root@imx8mqevk:~# hcitool -i hci0 cmd 0x08 0x0003
hcitool[708]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 28.185236
< HCI Command: ogf 0x08, ocf 0x0003, plen 0
hcitool[708]: @ RAW Close: hcitool {0x0002} 28.185279
hcitool[708]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} 28.185321
hcitool[708]: @ RAW Close: hcitool {0x0002} 28.185329
hcitool[708]: @ RAW Open: hcitool (privileged) version 2.22 {0x0002} [hci0] 28.185394
> HCI Event: 0x0e plen 12
hcitool[708]: < HCI Command: LE Read Local Supported Features (0x08|0x0003) plen 0 #1 [hci0] 28.185579
01 03 20 00 7F F3 46 07 00 00 00 00
> HCI Event: Command Complete (0x0e) plen 12 #2 [hci0] 28.185911
LE Read Local Supported Features (0x08|0x0003) ncmd 1
Status: Success (0x00)
Features: 0x7f 0xf3 0x46 0x07 0x00 0x00 0x00 0x00
LE Encryption
Connection Parameter Request Procedure
Extended Reject Indication
Peripheral-initiated Features Exchange
LE Ping
LE Data Packet Length Extension
LL Privacy
LE 2M PHY
Stable Modulation Index - Transmitter
LE Extended Advertising
LE Periodic Advertising
Channel Selection Algorithm #2
LE Power Class 1
Connection CTE Request
Connection CTE Response
Antenna Switching During CTE Reception (AoA)
Periodic Advertising Sync Transfer - Sender
Periodic Advertising Sync Transfer - Recipient
Sleep Clock Accuracy Updates
hcitool[708]: @ RAW Close: hcitool {0x0002} [hci0] 28.185995
root@imx8mqevk:~# dmesg | grep wlan
[ 5.575587] wlan: Loading MWLAN driver
[ 5.580807] wlan: Register to Bus Driver...
[ 5.596670] wlan_pcie 0001:01:00.0: enabling device (0000 -> 0002)
[ 6.322144] wlan: uap%d set max_mtu 2000
[ 6.351646] wlan: version = PCIE9098--17.92.1.p149.81-MM6X17540.p33-GPL-(FP92)
[ 6.360479] wlan_pcie 0001:01:00.1: enabling device (0000 -> 0002)
[ 6.478982] wlan: muap%d set max_mtu 2000
[ 6.513985] wlan: version = PCIE9098--17.92.1.p149.81-MM6X17540.p33-GPL-(FP92)
[ 6.530665] wlan: Register to Bus Driver Done
[ 6.538773] wlan: Driver loaded successfully
root@imx8mqevk:~# uname -srm
Linux 6.12.49-lts-next-gdf24f9428e38 aarch64
root@imx8mqevk:~#
您可以查看 btmon 日志:
它已经显示出来了:
LE 扩展广告
我使用的驱动程序和 FW 如下:
wlan:版本 = PCIE9098--17.92.1.p149.81-MM6X17540.p33-GPL-(FP92)
因此,请更新您的 FW,然后再次检查。
顺祝商祺!
Christine。
你好,@zb2020
你有没有机会用我分享给你的 FW 版本进行验证?
根据我的验证结果,在默认情况下,我们已经在最新的 FW 中启用了 BLE 扩展广告功能。
如果你那边还是不行,请告诉我。
否则,请毫不犹豫地将我的回答标记为本主题的解决方案,这样我们就可以关闭此票据,谢谢!
顺祝商祺!
Christine。
你好,@zb2020
你有没有机会用我分享给你的 FW 版本进行验证?
根据我的验证结果,在默认情况下,我们已经在最新的 FW 中启用了 BLE 扩展广告功能。
如果你那边还是不行,请告诉我。
否则,请毫不犹豫地将我的回答标记为本主题的解决方案,这样我们就可以关闭此票据,谢谢!
顺祝商祺!
Christine。