例 MPC5676R-eQADCA_STAC_timestamp_eTPUC CW210
********************************************************************************
* Detailed Description:
* Initializes eQADC module and cyclically converts internal channel 145 (PMC
* band gap). It also configures eTPUC and its timebases (TCR1) to feed STAC bus
* (SRV1). This timebase is used for timestamp of the ADC conversion result.
* Both values (result and timestamp) are displayed in the terminal window.
* No external connection required excluding terminal via eSCI.
* ------------------------------------------------------------------------------
* Test HW: XPC567XKIT516 - MPC567xADAT516 Rev.D, MPC567XEVBFXMB Rev.C
* MCU: PPC5676RDMVY1 3N23A
* Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A
* Fsys: 180MHz
* Debugger: Lauterbach Trace32
* PeMicro USB-ML-PPCNEXUS
* Target: RAM, internal_FLASH
* EVB connection: default
********************************************************************************