1225203_en-US

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

1225203_en-US

1225203_en-US

PN7462 Interface configuration

Overview


The PN7462 family consists of 32-bit Arm® Cortex®-M0-based NFC microcontrollers offering high performance and low power consumption. Because of the integrated NFC, many of the applications in which this product is used require interaction between some controllers, either to send data or instructions. In this case the board serves as a device for reading or writing NFC devices.


OM27462CDKP-2

Required Material

OM27462CDKP: NFC Controller development kit 
MCUXpresso Software and Tools 

Step-by-Step

  1. Download MCUXpresso
  2. Download and unzip attachmentattach.png
  3. Open the Project in MCUXpressoopen.png
  4. Build itbuild.png
  5. Connect LPC Link to PN7462 card108e6865-92b5-478b-8ec9-7cfdf0be3217.jpg
  6. Connect the two cards to the pc
  7. Debug the Project
  8. Use GPIO 4 and 5 for select interfaceinterface.png
  9. Use GPIO 6, 7 and 8 for select operation modeoperation.png
タグ(1)
評価なし
バージョン履歴
最終更新日:
‎11-19-2025 02:52 PM
更新者: