1193500_en-US

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

1193500_en-US

1193500_en-US

Transformer Terminal Unit

Overview


In the power supply and distribution system, TTU (Transformer Terminal Unit) is used to collect and control the information of the distribution transformer. It can monitor the operation condition of the distribution transformer in real time and transmit the collected information to the main station or other intelligent devices to provide the data needed for the operation control and management of the distribution system.

NXP provides many solutions on electricity conversion, including AC to AC, AC to DC and DC to DC converters NXP has a broad portfolio of software and processors for Smart Grid market. Regarding software, NXP has original LSDK Linux with Docker supporting and Edgescale solution for edge computing; Regarding processors, NXP has scalable solution from 1xA53 to 16xA72.


Block Diagram

Block-Diagram-Transformer-Terminal-Unit-PNG.png

Products

Category MPU
Product URL Layerscape® 1043A and 1023A Multicore Processors 
Product Description The LS1043A processor was NXP's first quad-core, 64-bit Arm®-based processor for embedded networking.

Category Bluetooth
Product URL QN9090/30(T): Bluetooth Low Energy MCU with Arm®Cortex®-M4 CPU, Energy efficiency, analog and digita... 
Product Description The QN9090 and QN9030 are the latest microcontrollers in the QN series of Bluetooth low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU with a comprehensive mix of analog and digital peripherals.

Category Power Management
Product URL MC34VR500: Multi-Output DC/DC Regulator 
Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.

Category Peripherals
Product URL 1 PCF85063B: Tiny Real-Time Clock/calendar with alarm function and SPI‑bus 
Product Description 1 The PCF85063BTL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.
Product URL 2 SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor 
Product Description 2 The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms.
Product URL 3 NTS0101: Dual supply translating transceiver; open drain; auto direction sensing 
Product Description 3 The NTS0101 is a 1-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation.
Block DiagramsIndustrial
Tags (1)
No ratings
Version history
Last update:
‎11-19-2025 11:41 AM
Updated by: