1164000_en-US

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

1164000_en-US

1164000_en-US

Unified-Threat Management (UTM)


Overview

NXP has a broad portfolio of software and processors for security. Regarding software, NXP has complete Turnkey solutions or optimized software components; Regarding processors, NXP has scalable solution from 1xA53 to 16xA72.

LS1043A is a good candidate for Low-end UTM, it comes with the option for 5 Gbps single pass cryptographic offload and 10 Gbps data path parse, classification and distribution which helps in delivering flows to cores for additional security processing.

Use Cases

Network security is a large, growing market. UTM Key System Features are as following:

  • Enterprise FW features
  • Antivirus
  • Content filtering
  • Spam filtering

Block Diagram

Block Diagram-UTM-PNG.png

Products

Category MPU
Product URL Layerscape LS1043A Reference Design Board 
Product Description The LS1043A reference design board (RDB) is a computing, evaluation, and development platform that supports the Layerscape LS1043A architecture processor.

Category Wi-Fi
Product URL 88W8997: 2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution 
Product Description The 88W8997 is the industry’s first 28nm, 802.11ac wave-2, 2x2 MU-MIMO combo solution with full support for Bluetooth 5.

Category Temperature Sensor
Product URL SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor 
Product Description The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms.

Category Power Management
Product URL MC34VR500: Multi-Output DC/DC Regulator 
Product Description

The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.


Category RTC
Product URL PCF85063TP: Tiny Real-Time Clock/calendar 
Product Description The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.

Category Transceiver
Product URL 1 NTS0101: Dual supply translating transceiver; open drain; auto direction sensing 
Product Description 1 The NTS0101 is a 1-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation.
Product URL 2 NTS0302JK: 2-bit dual supply translating transceiver; open drain; auto direction sensing 
Product Description 2 The NTS0302 is a 2-bit, dual supply translating transceiver family with auto direction sensing, that enables bidirectional voltage level translation.
Product URL 3 NTS0304E: 4-bit dual supply translating transceiver; open drain; auto-direction sensing 
Product Description 3 The NTS0304E is a 4-bit, dual supply translating transceiver family with auto-direction sensing, that enables bidirectional voltage level translation.
Block DiagramsCommunications Infrastructure
タグ(1)
評価なし
バージョン履歴
最終更新日:
‎11-20-2025 03:43 AM
更新者: