Computer On Module
• Processor i.MX25, 400 MHz
• RAM 64/128 MB mDDR
• ROM up to 2 GB NAND Flash
• Power supply Single 3.0V to 5.5V
• Size 42.2mm SO-DIMM200
• Temp.-Range -40°C..85°C
• 10/100Mbps Ethernet
• High-Speed USB 2.0 OTG
• Full-Speed USB 2.0 Host
• LCD controller
• Still-picture camera interface
• Several peripheral interfaces:
UART, SD-CARD, I2C, PWM, 1-wire,
Keypad, Digital Audio (AC97/I2S),
Configurable serial peripheral interface,
4 wire Touchscreen, CAN
• Windows Embedded CE 6.0
• Linux 2.6.35
For more information, please see Attachment
We can provide a complete solution
Computer On Module
• Processor i.MX25, 400 MHz
• RAM 64/128 MB mDDR
• ROM up to 2 GB NAND Flash
• Power supply Single 3.0V to 5.5V
• Size 42.2mm SO-DIMM200
• Temp.-Range -40°C..85°C
• 10/100Mbps Ethernet
• High-Speed USB 2.0 OTG
• Full-Speed USB 2.0 Host
• LCD controller
• Still-picture camera interface
• Several peripheral interfaces:
UART, SD-CARD, I2C, PWM, 1-wire,
Keypad, Digital Audio (AC97/I2S),
Configurable serial peripheral interface,
4 wire Touchscreen, CAN
• Windows Embedded CE 6.0
• Linux 2.6.35
For more information, please see Attachment
We can provide a complete solution