1126511_ja-JP

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

1126511_ja-JP

1126511_ja-JP

ビークルダイナミクス:IGBTゲートドライブ統合ドライバーの進歩により、高電圧/高電流インバーターを簡素化<meta http-equiv="Content-Type" content="text/html; charset=utf-8" />

このコースでは、高電圧(HV)電気の詳細なシステム分析を提供し、MCU、GDIC、およびIGBTが個別に、またはシステムとしてどのように機能するかを確認します。高効率で安全なHVモータ駆動を実現するためのEV/HEV用動力システム・部品について解説します。NXPの新しいHV IGBT GDIC、GD3100、Fuji GEN 7 IGBTモジュールのシステムブロック図とオシロスコープのスクリーンショットを使用して、より小さく、より効率的で、低コストのHVインバータ設計を実現する方法を検討します。IGBTの効率を最大にするためのチューニングを可能にするSPIインターフェースのプログラマビリティ、熱設計の考慮事項、レイアウトの考慮事項、パワーバジェットの評価、電源投入シーケンス、短絡障害の管理、温度監視、および高度な機能がシステムASILレベルDおよびISO26262認証を取得することを確認します。

<meta http-equiv="Content-Type" content="text/html; charset=utf-8" />

このコースでは、高電圧(HV)電気の詳細なシステム分析を提供し、MCU、GDIC、およびIGBTが個別に、またはシステムとしてどのように機能するかを確認します。高効率で安全なHVモータ駆動を実現するためのEV/HEV用動力システム・部品について解説します。NXPの新しいHV IGBT GDIC、GD3100、Fuji GEN 7 IGBTモジュールのシステムブロック図とオシロスコープのスクリーンショットを使用して、より小さく、より効率的で、低コストのHVインバータ設計を実現する方法を検討します。IGBTの効率を最大にするためのチューニングを可能にするSPIインターフェースのプログラマビリティ、熱設計の考慮事項、レイアウトの考慮事項、パワーバジェットの評価、電源投入シーケンス、短絡障害の管理、温度監視、および高度な機能がシステムASILレベルDおよびISO26262認証を取得することを確認します。

Tags (1)
No ratings
Version history
Last update:
‎11-19-2025 08:19 AM
Updated by: