1124848_en-US

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

1124848_en-US

1124848_en-US

i.MX6D Single Chip System Module Demonstration

Demo

 

SCM-i.MX6D is the smallest single chip system module integrating NXPs high end apps processor along with memory PMIC and Flash. Demo will show this small yet powerful module running graphics, android applications as well as other IoT/ portable applications. The SCM will be integrated with an external WiFi along with a sensor hub and will be demonstrating the SCM capability along with WiFi.

 

 

Features

  • Ultra-small SCM i.MX 6D includes i.MX 6Dual, 16 MB SPI NOR flash, PMIC PF0100, 109 discrete devices, and enabled for 1 or 2 GB LPDDR2
  • Single 17 mm x 14 mm x 1.7 mm footprint
  • Displaying a video game and Miracast using a Wi-Fi connection to a Smart TV

 

Featured NXP Products

Industrial
タグ(1)
評価なし
バージョン履歴
最終更新日:
‎11-19-2025 11:14 AM
更新者: