1124416_en-US

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

1124416_en-US

1124416_en-US

Automotive Magnetic Sensors

Demo

The Automotive Magnetic Sensors demo will showcase the use of Rotational Wheel Speed Sensors for car ABS and Angular Sensors for Electric Throttle Control (ETC) as well as for Steering Angle measurement.

 

 

Features:

  • NXP supplies magnetic sensors for rotational wheel speed and true angular measurement systems:
    • ABS speed sensors with simple ferrites instead of expensive rare earth magnets, and with best in class jitter performance required for iTPMS,
    • Angular sensors with outstanding accuracy of ±1˚ over full temp range and lifetime while operating in a wide temperature range up to 160 °C/320 °F.

_______________________________________________________________________________________________________

 

 

Featured NXP Products:

_______________________________________________________________________________________________________

 

148819_148819.pngpastedImage_12.png

 

S01

Automotive
Tags (1)
No ratings
Version history
Last update:
‎11-19-2025 06:01 AM
Updated by: