1119107_en-US

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

1119107_en-US

1119107_en-US

Example XPC5642AKIT PinToggleStationery CW10.6

********************************************************************************

* Detailed Description:

* Application performs basic initialization, setup PLL to maximum allowed freq.,

* initializes interrupts, blinking one LED by interrupt, second LED by software

* loop, initializes and display notice via UART terminal and then terminal ECHO.

* The example configures the device for maximum performance (OPTIMIZATIONS_ON).

* For XPC564AKIT324S it initializes EBI for mounted external SRAM.

* Its intention is to offer advanced startup code additional to CW stationery.

*

* ------------------------------------------------------------------------------

* Test HW:        XPC564AKIT208S and XPC564AKIT324S

* MCU:            SPC5644AMMG1,0M14X and SPC5644AMVZ1,0M14X

* Fsys:           150/132/120/12 MHz

* Debugger:       Lauterbach Trace32

*                 PeMicro USB-ML-PPCNEXUS

* Target:         RAM, internal_FLASH

* Terminal:       19200-8-no parity-1 stop bit-no flow control on eSCI_A

* EVB connection: default

*

********************************************************************************

********************************************************************************

* Detailed Description:

* Application performs basic initialization, setup PLL to maximum allowed freq.,

* initializes interrupts, blinking one LED by interrupt, second LED by software

* loop, initializes and display notice via UART terminal and then terminal ECHO.

* The example configures the device for maximum performance (OPTIMIZATIONS_ON).

* For XPC564AKIT324S it initializes EBI for mounted external SRAM.

* Its intention is to offer advanced startup code additional to CW stationery.

*

* ------------------------------------------------------------------------------

* Test HW:        XPC564AKIT208S and XPC564AKIT324S

* MCU:            SPC5644AMMG1,0M14X and SPC5644AMVZ1,0M14X

* Fsys:           150/132/120/12 MHz

* Debugger:       Lauterbach Trace32

*                 PeMicro USB-ML-PPCNEXUS

* Target:         RAM, internal_FLASH

* Terminal:       19200-8-no parity-1 stop bit-no flow control on eSCI_A

* EVB connection: default

*

********************************************************************************

General
标记 (1)
无评分
版本历史
最后更新:
‎11-20-2025 12:35 AM
更新人: