1117329_en-US

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

1117329_en-US

1117329_en-US

Example MPC5604P PinToggleStationery CW210

********************************************************************************

* Detailed Description:

* Application performs basic initialization, setup PLL to maximum allowed freq.,

* initializes interrupts, blinking one LED by interrupt,

* initializes and display notice via UART terminal and then terminal ECHO.

*

* You can choose TRK or Minimodule version using USED_BOARD macro

*

* ------------------------------------------------------------------------------

* Test HW:         XPC560P 100LQFP, XPC56XX EVB MOTHEBOARD Rev.B, TRK-MPC5604P Rev.B

* MCU:             PPC5604PEFMLL 0M36W

* Terminal:        19200-8-no parity-1 stop bit-no flow control on LINFLEX_0

* Fsys:            64/40 MHz

* Debugger:        Lauterbach Trace32

*                  PeMicro USB-ML-PPCNEXUS

* Target:          RAM, internal_FLASH

* EVB connection:  Jumper J8 1st position fit LED1 connected to PE4, jumpers J22,23 position 2-3 fit SCI tx and rx connected

*

********************************************************************************

********************************************************************************

* Detailed Description:

* Application performs basic initialization, setup PLL to maximum allowed freq.,

* initializes interrupts, blinking one LED by interrupt,

* initializes and display notice via UART terminal and then terminal ECHO.

*

* You can choose TRK or Minimodule version using USED_BOARD macro

*

* ------------------------------------------------------------------------------

* Test HW:         XPC560P 100LQFP, XPC56XX EVB MOTHEBOARD Rev.B, TRK-MPC5604P Rev.B

* MCU:             PPC5604PEFMLL 0M36W

* Terminal:        19200-8-no parity-1 stop bit-no flow control on LINFLEX_0

* Fsys:            64/40 MHz

* Debugger:        Lauterbach Trace32

*                  PeMicro USB-ML-PPCNEXUS

* Target:          RAM, internal_FLASH

* EVB connection:  Jumper J8 1st position fit LED1 connected to PE4, jumpers J22,23 position 2-3 fit SCI tx and rx connected

*

********************************************************************************

General
Tags (1)
No ratings
Version history
Last update:
‎11-19-2025 05:26 AM
Updated by: