********************************************************************************
* Detailed Description:
* Example show simple flash programming routine. During runtime it changes
* content of field of constants 'test' (thus located in internal flash).
* Also it shows how to relocate code into RAM a data into FLASH (used linker
* command file is MPC5643L_my_sections.lcf and MPC5643L_DEBUG_my_sections.lcf).
*
* Note: For complex tasks use SSD driver (Freescale site for particular device,
* Software&Tools/Run-Time Software/Middleware-Device Drivers
*
* ------------------------------------------------------------------------------
* Test HW: xPC564xLKIT, PPC5643L Cut3 silicon
* Target : internal_FLASH, RAM
* Fsys: 120 MHz PLL0
* Debugger: Lauterbach Trace32
* PeMicro USB-ML-PPCNEXUS
* Terminal: 19200-8-no parity-1 stop bit-no flow control via LINFlex0
* EVB connection: default
*
********************************************************************************
********************************************************************************
* Detailed Description:
* Example show simple flash programming routine. During runtime it changes
* content of field of constants 'test' (thus located in internal flash).
* Also it shows how to relocate code into RAM a data into FLASH (used linker
* command file is MPC5643L_my_sections.lcf and MPC5643L_DEBUG_my_sections.lcf).
*
* Note: For complex tasks use SSD driver (Freescale site for particular device,
* Software&Tools/Run-Time Software/Middleware-Device Drivers
*
* ------------------------------------------------------------------------------
* Test HW: xPC564xLKIT, PPC5643L Cut3 silicon
* Target : internal_FLASH, RAM
* Fsys: 120 MHz PLL0
* Debugger: Lauterbach Trace32
* PeMicro USB-ML-PPCNEXUS
* Terminal: 19200-8-no parity-1 stop bit-no flow control via LINFlex0
* EVB connection: default
*
********************************************************************************