POS Printer
Overview
NXP® offers PowerQUICC®. and ColdFire®. processors and a large selection of 8-bit MCUs that support common point-of-sale (POS) printer applications for retail and services industry customer receipts. Benefits include
- Low cost and complexity
- OS support to control print-heads, paper handling, character management, scanner inputs
- Management of digital/analog inputs and controls
- Multiple connectivity options
- Flexibility to address multiple mixed-feature applications
Block Diagram

Recommended Products
| Category Name |
MCU and MPU |
| 32-bit Microprocessor with USB On-The-Go, Ethernet, PCI, DDR2/DDR controller and Encryption | NXP |
32-bit MPU, 10/100 ETH, USB OTG, PCI. |
| i.MX258 Processors|Point of Sale (POS) | NXP |
400 MHz Arm9®, SVGA, 10/100 ETH, CAN, tamper detection, <1W |
| i.MX28 Applications Processors: Integrated Power Management Unit (PMU), Arm9™ Core | NXP |
454 MHz Arm9®, SVGA, 10/100 ETH, CAN, PMU, <1W |
| i.MX 6Solo Applications Processors | Single Arm® Cortex®-A9 @ 1GHz | NXP |
1 GHz Arm® Cortex™-A9, 2xWXGA, graphics, video, 10/100/1000 ETH, CAN, PCIe, PMU |
| 8-bit Flexis QE MCUs | NXP |
Flexis Low-Power 8-bit MCU 4-128K Flash. |
| Category Name |
Motor Driver |
| MC33880 | Octal Serial Switch with SPI | NXP |
Configurable Octal Serial Switch (LSS / HSS) for Motor Drive. |
| MC34931 | H-Bridge, Brushed DC Motor Driver | NXP |
H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 11kHz |
| MC34932 | H-Bridge, Brushed DC Motor Driver | NXP |
H-Bridge Brushed DC/Stepper Motor Driver, 5-28V, 5A, 11kHz |
| MC33886 | H-Bridge, Brushed DC Motor Driver | NXP |
H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 10kHz |
| MC33926 | H-Bridge, Brushed DC Motor Driver | NXP |
H-Bridge Brushed DC Motor Driver, 5-28V, 5A, 20kHz |
| Dual H-Bridge Motor Driver 2-8.6 V 1.4 A 200 kHz | NXP |
H-Bridge Brushed DC/Stepper Motor Driver, 2-8.6V, 1.4A, 200kHz |
| H-Bridge DC Motor Driver 2-15 V 3.8 A 200 kHz | NXP |
H-Bridge Brushed DC Motor Driver, 2-15V, 3.8A, 200kHz |
Documentation
Application Notes:
Block DiagramsSmart City