Demo
In this demo, we are showing an 802.11AD 60GHz Wireless Demo with 3Gbps throughput using two LS1046ARDB (ARM Cortex A72 Quad Core) gateways and an LS1012ARDB gateway. These gateways simulate communication between stations.
Products
| Product | Link |
|---|---|
| QorIQ® Layerscape 1012A Low Power Communication Processor | Layerscape LS1012A Communication Processor for the IoT | NXP |
| QorIQ® LS1012A Development Board | https://www.nxp.com/design/qoriq-developer-resources/qoriq-ls1012a-development-board:LS1012A-RDB?&fs... |
| QorIQ® Layerscape 1046A and 1026A Multicore Communications Processors | QorIQ® Layerscape 1046A | NXP |
| QorIQ® LS1046A Development Board | QorIQ® LS1046A Development Board | NXP |
Training
New Kid on the Block - 60 GHz Wi-Fi