********************************************************************************
* Detailed Description:
* Application performs basic initialization, setup PLL to maximum allowed freq.,
* setup clock for peripherals,
*
* Initializes the MCU including the FlexCAN peripherals.
* Configures the FlexCAN to transmit and receive a CAN message.
*
* In this config, CAN_0 transmits a message. CAN_2 receives the message.
* CAN_0 MB0 is configured to send data.
*
* CAN_2 MB0 is configured to receive a message, interrupt is used.
*
*
* ------------------------------------------------------------------------------
* Test HW: MPC5746R-176LQFP, MPC57xx Motherboard
* MCU: PPC5743R 1N83M
* Fsys: PLL0 200MHz
* Debugger: Lauterbach Trace32
* PeMicro USB-ML-PPCNEXUS
* Target: internal_FLASH (debug mode, debug_ram mode)
* EVB connection:
*
* Jumpers j37 and j38 on motherboard must be in position 2-3
*
* Connect CAN P5.2 to CAN2 P4.2 on motherboard
* Connect CAN P5.1 to CAN2 P4.1 on motherboard
*
*
********************************************************************************
Revision History:
Version Date Author Description of Changes
1.0 Jun-07-2017 Martin Kovar Initial version
********************************************************************************
* Detailed Description:
* Application performs basic initialization, setup PLL to maximum allowed freq.,
* setup clock for peripherals,
*
* Initializes the MCU including the FlexCAN peripherals.
* Configures the FlexCAN to transmit and receive a CAN message.
*
* In this config, CAN_0 transmits a message. CAN_2 receives the message.
* CAN_0 MB0 is configured to send data.
*
* CAN_2 MB0 is configured to receive a message, interrupt is used.
*
*
* ------------------------------------------------------------------------------
* Test HW: MPC5746R-176LQFP, MPC57xx Motherboard
* MCU: PPC5743R 1N83M
* Fsys: PLL0 200MHz
* Debugger: Lauterbach Trace32
* PeMicro USB-ML-PPCNEXUS
* Target: internal_FLASH (debug mode, debug_ram mode)
* EVB connection:
*
* Jumpers j37 and j38 on motherboard must be in position 2-3
*
* Connect CAN P5.2 to CAN2 P4.2 on motherboard
* Connect CAN P5.1 to CAN2 P4.1 on motherboard
*
*
********************************************************************************
Revision History:
Version Date Author Description of Changes
1.0 Jun-07-2017 Martin Kovar Initial version