1112987_en-US

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

1112987_en-US

1112987_en-US

Industry 4.0 Connectivity

Demo

Industry 4.0 connectivity or Industrial IoT  combines the existing high Level network based on Ethernet type Protocols and the access  to a single sensor data.  IO Link protocol helps in that convergence by providing an easy migration of current of non-connected sensors to networked one. The demonstration show a typical Industrial Network using ModBus and IO Link sensors

Features

  • Modbus TCP Slave based on LS1021A
  • Open source stack & Support for Industrial Strength Security
  • Master IOLink Modem  node based on Kinetis KL17 + transceiver
  • Device Node IOlink based on Kinetis KE02 + transceiver

NXP Recommends

ProductLink
QorIQ® Layerscape 1021A Dual-Core Communications Processor with LCD Controllerhttps://www.nxp.com/products/processors-and-microcontrollers/arm-processors/layerscape-communication...
Freedom® Development Platform for Kinetis® KL17 and KL27 MCUsFRDM-KL27Z|Freedom Development Platform|Kinetis® MCU | NXP 
Freedom Development Platform for Kinetis KE02 MCUshttps://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-developm...
QorIQ® LS1021A Tower® System ModuleQorIQ® LS1021A Tower® System Module | NXP 
Industrial
タグ(1)
評価なし
バージョン履歴
最終更新日:
‎11-19-2025 02:23 PM
更新者: