1110434_en-US

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

1110434_en-US

1110434_en-US

36 V eXtreme Switch Tower System Module - Demo

Explore MC06XSD200, MC10XSD200, MC16XSD200 and MC50XS4200 eXtreme switch products that are showcased using the Tower System for industrial lighting and motor applications.

NXP's family of intelligent, dual high side eXtreme switches for 36 V systems offers devices with current capability ranging from one to 12 A DC that are fully compatible in footprint and software within the PQFN sub family. Each output can be programmed to be used for any kind of loads, including lamps, LEDs, motors or solenoids. This allows customers to design a flexible module which can become specific and optimized for a given application through software. NXP's 36 V eXtreme switch solution provides robust design, intelligence and safety needed for industrial applications up to 36 V supply voltage. With increased integration, the switch drives lighter-weight, smaller systems and a lower component count.

 

 

 

Features

  • Up to 12 A steady-state current per channel
  • Separate bulb and DC motor latched over-current handling
  • Sleep mode with minimal supply current (< 10 µA @ 24 V)
  • Individually programmable internal/external PWM clock signals
  • Overcurrent, short-circuit, and overtemperature protection with programmable auto-retry functions
  • Accurate temperature and current sensing
  • Open-load detection (channel in OFF and ON state), also for LED applications (7.0 mA typ.)
  • Normal operating range: 8.0 - 36 V, extended range: 6.0 - 58 V
  • 3.3 V and 5.0 V compatible 16-bit SPI port for device control, configuration, and diagnostics at rates up to 8.0 MHz
  • Compatible PCB foot print and SPI software driver among the family
  • These products are included in NXP's Product Longevity Program with assured supply for a minimum of 15 years after launch

Featured NXP Products

  • MC06XSD200: MC06XSD200, Dual 6.0 mOhm High Side Switch - Data Sheet
  • MC10XSD200: MC10XSD200, Dual 10 mOhm High Side Switch - Data Sheet
  • MC16XSD200: MC16XSD200, Dual 16 mOhm High Side Switch - Data Sheet
  • MC50XS4200

 

Industrial
标记 (1)
无评分
版本历史
最后更新:
‎11-19-2025 02:54 PM
更新人: