iWave's i.MX6 UltraLite (i.MX6UL) based SODIMM CPU module integrates power efficient high performance ARM Cortex A7 CPU core operating up to 528MHz speed. iMX6 UL SOM is ultra-compact in size and integrated with on-board PMIC, Flash, DDR3 and dual Ethernet PHY. The SOM is ideally suitable for the cost & power optimized general embedded and industrial applications.
i.MX6UL SODIMM Development Kit
i.MX6UL SODIMM SOM
Benefits:
Highlights:
Features:
Note 1: At a time either NAND Flash or eMMC & QSPI flash or uSD & QSPI flash can be used in the SOM. By default NAND Flash is supported.
Note 2: If 2nd Ethernet (ENET2) not used, it can be used as additional 3 UARTs or Key pad 4x4 or RMII interface.
Target Applications:
To send us an enquiry on this product, please click here Enquiry Form
To get more details on this product, please write us on [email protected]