1107292_en-US

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

1107292_en-US

1107292_en-US

Aerospace Communications with Highest Power LDMOS Narrowband Transistor

Demo

NXP demonstrates the industry’s highest power LDMOS narrowband transistor for IFF and civil transponders

 

 

Demo / product features

MMRF2010N 250 W Pulse 50 V LDMOS Transistor

  • 250 W Peak, 1030-1090 MHz reference circuit
  • Plastic package TO-270WB-14
  • 50 Ohm Input matching
  • Singe ended

 

MMRF1317H 1500 W Pulse 50 V LDMOS Transistor

  • Highest power narrowband IFF transistor for defense and civil use
  • Ceramic package NI-1230H-4S
  • 1500 W Peak, 1030-1090 MHz reference circuit
  • > 10:1 VSWR

 

NXP Recommends

150279_150279.pngpastedImage_0.png

                                                                 

              

 

   

              

 

 

              

Communications Infrastructure
Tags (1)
No ratings
Version history
Last update:
‎11-19-2025 06:47 AM
Updated by: