1106394_en-US

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

1106394_en-US

1106394_en-US

LCD controller design examples using the LPC247x

The LPC247x microcontrollers have integrated LCD controllers. These microcontrollers support Super-Twisted Nematic (STN) and Thin-Film Transistor (TFT) graphic display panels up to 1024 x 768 pixels, from monochrome up to 24-bit true-color, and with hardware cursor support. This capability is ideal for point-of-sale, industrial, and medical/diagnostic applications. Further, the LCD controller supports Windows CE data formats.

Below are LPC247x-based design examples for a selection of common LCD daughter cards. The designs use an LPC247x Validation Board to carry LPC247x-related signals to the LCD daughter card. Each daughter card provides connectors to the universal LCD connector on the LPC247x Validation Board. Also included are LPC247x configuration codes (IAR EWARM), schematics, gerber files, and BOM's for each LCD module.

LCD TechnologyColor DepthResolutionManufacturerModel
STN4-bit B/WQVGA (320x240)OptrexDMF50840
TFT18-bitWVGA (800x480)HantronixHDA700L
TFT24-bitQVGA (320x240)InnoluxPT035TN01V6
ADTFT24-bit TFTQVGA (240x320)SharpLQ035Q7DB03

Block Diagram

LCD controller design examples_block_diagram.gif

Products

Below are recommended microcontrollers for use in implementing this design to a system.

Comparison Table

ProductFlashSRAMExternal
Bus
10/100
Ethernet
USB
2.0
CANLCD
Controller
SD/MMCPackage(s)
LPC24700KB98KBFull 32-Bit112Y1LQFP-208
TFBGA-208
LPC2478512KB98KBFull 32-Bit112Y1LQFP-208
TFBGA-208

LCD Daughter Cards

  • Optrex LCD Board Datasheet
  • Optrex LCD Board Schematics
  • Optrex LCD Board Example Code
  • Optrex LCD Board Gerber Files
  • Optrex LCD Board Bill of Materials

Click here to download Hantronix files (attached)

  • Hantronix LCD Board Datasheet
  • Hantronix LCD Board Schematics
  • Hantronix LCD Board Example Code
  • Hantronix LCD Board Gerber Files
  • Hantronix LCD Board Bill of Materials

Click here to download Innolux files (attached)

  • Innolux LCD Board Datasheet
  • Innolux LCD Board Schematics
  • Innolux LCD Board Example Code
  • Innolux LCD Board Gerber Files
  • Innolux LCD Board Bill of Materials

Click here to download Sharp files (attached)

  • Sharp LCD Board Datasheet
  • Sharp LCD Board Schematics
  • Sharp LCD Board Example Code
  • Sharp LCD Board Gerber Files
  • Sharp LCD Board Bill of Materials

More Information

Click here to download LPC247x Validation Board (attached)

  • LPC247x Validation Board Schematics
  • LPC247x Validation Board Gerber Files
  • LPC247x Validation Board Bill of Materials
タグ(1)
評価なし
バージョン履歴
最終更新日:
‎11-19-2025 06:19 AM
更新者: