1104793_en-US

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

1104793_en-US

1104793_en-US

Example MPC5643L TSENS Temperature_calculation CW210

********************************************************************************

* Detailed Description:

* Application performs basic initialization, setup PLL to maximum allowed freq.,

* initializes and display notice via UART terminal and then terminal ECHO. It

* calculates temperature using TSENS0 and TSENS1 and prints it to the terminal.

*

* ------------------------------------------------------------------------------

* Test HW:         xPC564xLKIT, PPC5643L Cut3 silicon

* Target :         internal_FLASH, RAM

* Fsys:            120 MHz PLL0

* Debugger:        Lauterbach Trace32

*                  PeMicro USB-ML-PPCNEXUS

* Terminal:        19200-8-no parity-1 stop bit-no flow control via LINFlex0

* EVB connection:  default

*

********************************************************************************

********************************************************************************

* Detailed Description:

* Application performs basic initialization, setup PLL to maximum allowed freq.,

* initializes and display notice via UART terminal and then terminal ECHO. It

* calculates temperature using TSENS0 and TSENS1 and prints it to the terminal.

*

* ------------------------------------------------------------------------------

* Test HW:         xPC564xLKIT, PPC5643L Cut3 silicon

* Target :         internal_FLASH, RAM

* Fsys:            120 MHz PLL0

* Debugger:        Lauterbach Trace32

*                  PeMicro USB-ML-PPCNEXUS

* Terminal:        19200-8-no parity-1 stop bit-no flow control via LINFlex0

* EVB connection:  default

*

********************************************************************************

General
Tags (1)
No ratings
Version history
Last update:
‎11-20-2025 06:59 AM
Updated by: