1103670_en-US

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

1103670_en-US

1103670_en-US

MY-IMX6Q_CoreBoard

I.MX6 CoreBoard

Computer On Module

Processor Freescale i.MX 6Quad, 1GHz

RAM 1GB DDR3 SDRAM 64-bit

ROM 4GB NAND Flash    UP to 16GB

ROM 2M SPI Nor Flash

Power supply Single 5V

Size 40mm SO-DIMM

Temp.-Range    

0 to + 95C (Consumer)

              -20 to + 105C (Extended Consumer)

              -40 to +105C (Industrial)

              -40 to + 125C (Automotive)

Key Features

10/100Mbps Ethernet

One High Speed USB 2.0 ports

Full HD LCD controller, 24bpp

OpenGL ES 2.0 and OpenVG 1.1

       hardware accelerators

Multi-format HD 1080p60 video decoder and

1080p30 encoder hardware engine

Two Camera Interfaces

NEON MPE coprocessor

SIMD Media Processing Architecture

dual, single-precision floating point execute pipeline

Unified 1MB L2 cache

Several interfaces:

5x UART, 2x SDIO, 1x SSI/AC97/I2S,

3x I2C, 2xCSPI

3.3V I/O

2x Controller Area Network (FlexCAN)

PCIe 2.0 (1-lane)

LVDS Option only:

Dual LVDS display port

SATA

OS Support

Linux

Android

I.MX6 CoreBoard

Computer On Module

Processor Freescale i.MX 6Quad, 1GHz

RAM 1GB DDR3 SDRAM 64-bit

ROM 4GB NAND Flash    UP to 16GB

ROM 2M SPI Nor Flash

Power supply Single 5V

Size 40mm SO-DIMM

Temp.-Range    

0 to + 95C (Consumer)

              -20 to + 105C (Extended Consumer)

              -40 to +105C (Industrial)

              -40 to + 125C (Automotive)

Key Features

10/100Mbps Ethernet

One High Speed USB 2.0 ports

Full HD LCD controller, 24bpp

OpenGL ES 2.0 and OpenVG 1.1

       hardware accelerators

Multi-format HD 1080p60 video decoder and

1080p30 encoder hardware engine

Two Camera Interfaces

NEON MPE coprocessor

SIMD Media Processing Architecture

dual, single-precision floating point execute pipeline

Unified 1MB L2 cache

Several interfaces:

5x UART, 2x SDIO, 1x SSI/AC97/I2S,

3x I2C, 2xCSPI

3.3V I/O

2x Controller Area Network (FlexCAN)

PCIe 2.0 (1-lane)

LVDS Option only:

Dual LVDS display port

SATA

OS Support

Linux

Android

标记 (1)
无评分
版本历史
最后更新:
‎11-19-2025 01:19 PM
更新人: