1103003_en-US

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

1103003_en-US

1103003_en-US

How to quickly develop i.MX53 products

Computer On Module
• Processor Freescale i.MX535,1GHz/i.MX536, 800MHz
• RAM 512MB/1GB DDR3 SDRAM
• ROM 4GB EMMC,up to 32GB
• Power supply Single 3.1V to 5.5V
• Size 54mm SO-DIMM
• Temp.-Range
-20°C..70°C
  -40°C..120°C

Key Features

• 10/100Mbps Ethernet

• Two High Speed USB 2.0 ports

• LCD controller up to 1600 x 1200, 24bpp

• OpenGL ES 2.0 and OpenVG 1.1

hardware accelerators

• Multi-format HD 1080p video decoder and

720p video encoder hardware engine

• Two Camera Interfaces

• NEON SIMD media accelerator

• Unified 256KB L2 cache

• Vector Floating Point Unit

• Several interfaces:

3x UART, 2x SDIO, 2x SSI/AC97/I2S,

I2C, CSPI, Keypad, Ext. Memory I/F

• 3.3V I/O

OS Support
    • Linux
    • Android
Application:Smart mobile devices,Smart Display,Automotive Infotainment,Digital Signage,

Telemedicine,Retail POS Terminal,Security,Barcode Scanner,Visual IP Phone,Patient Monitors,Surveillance Cameras,building control, factory / home automation, HMI


For more information, please see Attachment


We can provide a complete solution


Computer On Module
• Processor Freescale i.MX535,1GHz/i.MX536, 800MHz
• RAM 512MB/1GB DDR3 SDRAM
• ROM 4GB EMMC,up to 32GB
• Power supply Single 3.1V to 5.5V
• Size 54mm SO-DIMM
• Temp.-Range
-20°C..70°C
  -40°C..120°C

Key Features

• 10/100Mbps Ethernet

• Two High Speed USB 2.0 ports

• LCD controller up to 1600 x 1200, 24bpp

• OpenGL ES 2.0 and OpenVG 1.1

hardware accelerators

• Multi-format HD 1080p video decoder and

720p video encoder hardware engine

• Two Camera Interfaces

• NEON SIMD media accelerator

• Unified 256KB L2 cache

• Vector Floating Point Unit

• Several interfaces:

3x UART, 2x SDIO, 2x SSI/AC97/I2S,

I2C, CSPI, Keypad, Ext. Memory I/F

• 3.3V I/O

OS Support
    • Linux
    • Android
Application:Smart mobile devices,Smart Display,Automotive Infotainment,Digital Signage,

Telemedicine,Retail POS Terminal,Security,Barcode Scanner,Visual IP Phone,Patient Monitors,Surveillance Cameras,building control, factory / home automation, HMI


For more information, please see Attachment


We can provide a complete solution


Tags (1)
No ratings
Version history
Last update:
‎11-19-2025 01:23 PM
Updated by: