1099267_ja-JP

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

1099267_ja-JP

1099267_ja-JP

APF-ACC-T0983<meta http-equiv="Content-Type" content="text/html; charset=utf-8" />

このセッションでは、KEAシリーズとKFAシリーズを含む、新しいKinetisマイクロコントローラの自動車製品ファミリの概要を説明します。Kinetisマイクロコントローラの自動車ファミリは、車載市場向けの32ビットARM® Cortex-M0®+/M4ベースのAEC Q100認定マイクロコントローラの、拡張性に優れたポートフォリオです。このファミリは、コスト重視のアプリケーション向けに最適化されており、非常に低い消費電力でピン数の少ないオプションを提供します。2.7-5.5V電源を備え、優れたEMC/ESD堅牢性に重点を置いたKinetisマイクロコントローラ・オート・シリーズ・デバイスは、ボディ・アプリケーション、インフォテインメント接続モジュール、パーキング・アシスタンス、セーフティ・コンパニオン・チップ、汎用センサ・ノードなど、幅広いアプリケーションに適しています。Kinetisマイクロコントローラのオート・ファミリのすべての製品は、同様のペリフェラルを共有しており、さまざまなサードパーティ製およびフリースケールのHW/SW開発ツールによってサポートされています。開発者は、Kinetisマイクロコントローラのオート・ファミリを使用して、設計を迅速に開始できます。

<meta http-equiv="Content-Type" content="text/html; charset=utf-8" />

このセッションでは、KEAシリーズとKFAシリーズを含む、新しいKinetisマイクロコントローラの自動車製品ファミリの概要を説明します。Kinetisマイクロコントローラの自動車ファミリは、車載市場向けの32ビットARM® Cortex-M0®+/M4ベースのAEC Q100認定マイクロコントローラの、拡張性に優れたポートフォリオです。このファミリは、コスト重視のアプリケーション向けに最適化されており、非常に低い消費電力でピン数の少ないオプションを提供します。2.7-5.5V電源を備え、優れたEMC/ESD堅牢性に重点を置いたKinetisマイクロコントローラ・オート・シリーズ・デバイスは、ボディ・アプリケーション、インフォテインメント接続モジュール、パーキング・アシスタンス、セーフティ・コンパニオン・チップ、汎用センサ・ノードなど、幅広いアプリケーションに適しています。Kinetisマイクロコントローラのオート・ファミリのすべての製品は、同様のペリフェラルを共有しており、さまざまなサードパーティ製およびフリースケールのHW/SW開発ツールによってサポートされています。開発者は、Kinetisマイクロコントローラのオート・ファミリを使用して、設計を迅速に開始できます。

Tags (1)
No ratings
Version history
Last update:
‎11-19-2025 05:28 AM
Updated by: