After careful study, I found that the time and area format Settings in Matlab should be consistent with the system Settings.Change the time format Settings in the operating system
I run the MBD_KVX_PATH. M script and the output was successful
Then, I recompile and download the model,
The error is as follows:
### Starting build procedure for model: frdmkv31f_gpio_polling
### Generating code and artifacts to 'Model specific' folder structure
Code Generation 1
Elapsed: 18 sec
### Generating code into build folder: C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw
### Invoking Target Language Compiler on frdmkv31f_gpio_polling.rtw
### Using System Target File: D:\Program Files\MATLAB\R2019b\rtw\c\ert\ert.tlc
### Loading TLC function libraries
### Generating TLC interface API for custom data
.
### Initial pass through model to cache user defined code
### Caching model source code
### Writing header file frdmkv31f_gpio_polling_types.h
### Writing source file frdmkv31f_gpio_polling.c
### Writing header file frdmkv31f_gpio_polling_private.h
### Writing header file frdmkv31f_gpio_polling.h
.
### Writing header file rtwtypes.h
### Writing header file rtmodel.h
### Writing source file ert_main.c
### TLC code generation complete.
### Evaluating PostCodeGenCommand specified in the model
### Using toolchain: MCUXpresso GCC Kinetis
### 'C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw\frdmkv31f_gpio_polling.mk' is up to date
### Building 'frdmkv31f_gpio_polling': "D:\Program Files\MATLAB\R2019b\bin\win64\gmake" MATLAB_ROOT=%MATLAB_ROOT% ALT_MATLAB_ROOT=%ALT_MATLAB_ROOT% MATLAB_BIN=%MATLAB_BIN% ALT_MATLAB_BIN=%ALT_MATLAB_BIN% -f frdmkv31f_gpio_polling.mk all
### Creating HTML report file frdmkv31f_gpio_polling_codegen_rpt.html
### Build procedure for model: 'frdmkv31f_gpio_polling' aborted due to an error.
C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw>set PATH=C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\tools\BuildTools\bin;D:\Program Files\MATLAB\R2019b\bin\win64;C:\WINDOWS\system32;C:\WINDOWS;C:\WINDOWS\System32\Wbem;C:\WINDOWS\System32\WindowsPowerShell\v1.0\;C:\WINDOWS\System32\OpenSSH\;D:\Program Files\MATLAB\R2019b\runtime\win64;D:\Program Files\MATLAB\R2019b\bin;C:\Users\Administrator\AppData\Local\Microsoft\WindowsApps;
C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw>call "\\DESKTOP-IQ824DL\D$\Program Files\MATLAB\R2019b\bin\win64\checkMATLABRootForDriveMap.exe" "\\DESKTOP-IQ824DL\D$\Program Files\MATLAB\R2019b" 1>mlEnv.txt
C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw>for /F %a in (mlEnv.txt) do set "%a"\n
C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw>set "MATLAB_ROOT=H:"\n
C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw>set "ALT_MATLAB_ROOT=H:"\n
C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw>set "MATLAB_BIN=H:\bin"\n
C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw>set "ALT_MATLAB_BIN=H:\bin"\n
C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw>cd .
C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw>if "" == "" ("D:\Program Files\MATLAB\R2019b\bin\win64\gmake" MATLAB_ROOT=H: ALT_MATLAB_ROOT=H: MATLAB_BIN=H:\bin ALT_MATLAB_BIN=H:\bin -f frdmkv31f_gpio_polling.mk all ) else ("D:\Program Files\MATLAB\R2019b\bin\win64\gmake" MATLAB_ROOT=H: ALT_MATLAB_ROOT=H: MATLAB_BIN=H:\bin ALT_MATLAB_BIN=H:\bin -f frdmkv31f_gpio_polling.mk )
arm-none-eabi-gcc -c -std=gnu99 -O0 -fno-common -g3 -Wall -c -ffunction-sections -fdata-sections -ffreestanding -fno-builtin -Wno-unused-variable -O2 -DSKIP_SYSCLK_INIT -D__REDLIB__ -D__MCUXPRESSO -D__USE_CMSIS -DDEBUG -DCPU_MKV31F512VLL12 -DCPU_MKV31F512VLL12_cm7 -DFREEDOM -DFRDM_KV31F -mcpu=cortex-m4 -mfpu=fpv4-sp-d16 -mfloat-abi=hard -mthumb -D__REDLIB__ -fstack-usage -specs=redlib.specs -DMODEL=frdmkv31f_gpio_polling -DNUMST=1 -DNCSTATES=0 -DHAVESTDIO -DMODEL_HAS_DYNAMICALLY_LOADED_SFCNS=0 -DCLASSIC_INTERFACE=0 -DALLOCATIONFCN=0 -DTID01EQ=0 -DTERMFCN=1 -DONESTEPFCN=1 -DMAT_FILE=0 -DMULTI_INSTANCE_CODE=0 -DINTEGER_CODE=0 -DMT=0 -D__REDLIB__ -DSDK_DEBUGCONSOLE=1 -DSERIAL_PORT_TYPE_UART=1 -DCR_INTEGER_PRINTF -D__MCUXPRESSO -D__USE_CMSIS -DDEBUG -DSTACK_SIZE=64 -D__MW_TARGET_USE_HARDWARE_RESOURCES_H__ -DRT -DCLASSIC_INTERFACE=0 -DALLOCATIONFCN=0 -DTERMFCN=1 -DONESTEPFCN=1 -DMAT_FILE=0 -DMULTI_INSTANCE_CODE=0 -DINTEGER_CODE=0 -DMT=0 -DTID01EQ=0 -D__REDLIB__ -DSDK_DEBUGCONSOLE=1 -DSERIAL_PORT_TYPE_UART=1 -DCR_INTEGER_PRINTF -D__MCUXPRESSO -D__USE_CMSIS -DDEBUG -DSTACK_SIZE=64 -DRT -DMODEL=frdmkv31f_gpio_polling -DNUMST=1 -DNCSTATES=0 -DHAVESTDIO -DMODEL_HAS_DYNAMICALLY_LOADED_SFCNS=0 -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1 -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/frdmkv31f_gpio_polling_ert_rtw -IH:/extern/include -IH:/simulink/include -IH:/rtw/c/src -IH:/rtw/c/src/ext_mode/common -IH:/rtw/c/ert -I-I../board -I../source -I../ -I../drivers -I../device -I../CMSIS -I../utilities -I../component/lists -I../component/serial_manager -I../component/uart -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/CMSIS -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/board -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/component -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/device -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/drivers -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/source -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/startup -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/utilities -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/component/lists -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/component/serial_manager -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/component/uart -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/linker_files/flash -o"frdmkv31f_gpio_polling.o" "C:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/frdmkv31f_gpio_polling_ert_rtw/frdmkv31f_gpio_polling.c"
arm-none-eabi-gcc -c -std=gnu99 -O0 -fno-common -g3 -Wall -c -ffunction-sections -fdata-sections -ffreestanding -fno-builtin -Wno-unused-variable -O2 -DSKIP_SYSCLK_INIT -D__REDLIB__ -D__MCUXPRESSO -D__USE_CMSIS -DDEBUG -DCPU_MKV31F512VLL12 -DCPU_MKV31F512VLL12_cm7 -DFREEDOM -DFRDM_KV31F -mcpu=cortex-m4 -mfpu=fpv4-sp-d16 -mfloat-abi=hard -mthumb -D__REDLIB__ -fstack-usage -specs=redlib.specs -DMODEL=frdmkv31f_gpio_polling -DNUMST=1 -DNCSTATES=0 -DHAVESTDIO -DMODEL_HAS_DYNAMICALLY_LOADED_SFCNS=0 -DCLASSIC_INTERFACE=0 -DALLOCATIONFCN=0 -DTID01EQ=0 -DTERMFCN=1 -DONESTEPFCN=1 -DMAT_FILE=0 -DMULTI_INSTANCE_CODE=0 -DINTEGER_CODE=0 -DMT=0 -D__REDLIB__ -DSDK_DEBUGCONSOLE=1 -DSERIAL_PORT_TYPE_UART=1 -DCR_INTEGER_PRINTF -D__MCUXPRESSO -D__USE_CMSIS -DDEBUG -DSTACK_SIZE=64 -D__MW_TARGET_USE_HARDWARE_RESOURCES_H__ -DRT -DCLASSIC_INTERFACE=0 -DALLOCATIONFCN=0 -DTERMFCN=1 -DONESTEPFCN=1 -DMAT_FILE=0 -DMULTI_INSTANCE_CODE=0 -DINTEGER_CODE=0 -DMT=0 -DTID01EQ=0 -D__REDLIB__ -DSDK_DEBUGCONSOLE=1 -DSERIAL_PORT_TYPE_UART=1 -DCR_INTEGER_PRINTF -D__MCUXPRESSO -D__USE_CMSIS -DDEBUG -DSTACK_SIZE=64 -DRT -DMODEL=frdmkv31f_gpio_polling -DNUMST=1 -DNCSTATES=0 -DHAVESTDIO -DMODEL_HAS_DYNAMICALLY_LOADED_SFCNS=0 -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1 -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/frdmkv31f_gpio_polling_ert_rtw -IH:/extern/include -IH:/simulink/include -IH:/rtw/c/src -IH:/rtw/c/src/ext_mode/common -IH:/rtw/c/ert -I-I../board -I../source -I../ -I../drivers -I../device -I../CMSIS -I../utilities -I../component/lists -I../component/serial_manager -I../component/uart -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/CMSIS -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/board -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/component -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/device -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/drivers -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/source -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/startup -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/utilities -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/component/lists -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/component/serial_manager -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/component/uart -IC:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/KVx_Examples/KV3x/gpio/gpio_polling/frdmkv31f_gpio_pollingConfig/linker_files/flash -o"ert_main.o" "C:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/frdmkv31f_gpio_polling_ert_rtw/ert_main.c"
C:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/frdmkv31f_gpio_polling_ert_rtw/ert_main.c: In function 'main':
C:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/frdmkv31f_gpio_polling_ert_rtw/ert_main.c:54:3: warning: implicit declaration of function 'BOARD_BootClockRUN'; did you mean 'BOARD_BootClockHSRUN'? [-Wimplicit-function-declaration]
54 | BOARD_BootClockRUN();
| ^~~~~~~~~~~~~~~~~~
| BOARD_BootClockHSRUN
"### Creating standalone executable "../frdmkv31f_gpio_polling.axf" ..."
arm-none-eabi-gcc -nostdlib -Xlinker -Map="frdmkv31f_gpio_polling.map" -Xlinker --gc-sections -Xlinker -print-memory-usage -Xlinker --sort-section=alignment -Xlinker --cref -L "C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\KVx_Examples\KV3x\gpio\gpio_polling\frdmkv31f_gpio_pollingConfig\linker_files\flash" -T MKV31F512xxx12_flash.ld -mcpu=cortex-m4 -mfpu=fpv4-sp-d16 -mfloat-abi=hard -mthumb -o../frdmkv31f_gpio_polling.axf frdmkv31f_gpio_polling.o board.o clock_config.o peripherals.o pin_mux.o system_MKV31F51212.o fsl_adc16.o fsl_clock.o fsl_cmp.o fsl_common.o fsl_crc.o fsl_dac.o fsl_dmamux.o fsl_dspi.o fsl_dspi_edma.o fsl_edma.o fsl_ewm.o fsl_flexbus.o fsl_ftfx_cache.o fsl_ftfx_controller.o fsl_ftfx_flash.o fsl_ftfx_flexnvm.o fsl_ftm.o fsl_gpio.o fsl_i2c.o fsl_i2c_edma.o fsl_llwu.o fsl_lptmr.o fsl_lpuart.o fsl_lpuart_edma.o fsl_pdb.o fsl_pit.o fsl_pmc.o fsl_rcm.o fsl_rnga.o fsl_sim.o fsl_smc.o fsl_uart.o fsl_uart_edma.o fsl_vref.o fsl_wdog.o kvx_trigger_config.o startup_mkv31f51212.o fsl_assert.o fsl_debug_console.o fsl_str.o generic_list.o serial_manager.o serial_port_uart.o uart_adapter.o ert_main.o
Memory region Used Size Region Size %age Used
PROGRAM_FLASH: 15040 B 512 KB 2.87%
SRAM_UPPER: 8584 B 64 KB 13.10%
SRAM_LOWER: 0 GB 32 KB 0.00c:/users/administrator/appdata/roaming/mathworks/matlab add-ons/toolboxes/nxp_mbdtoolbox_kvx/tools/buildtools/bin/../lib/gcc/arm-none-eabi/9.2.1/../../../../arm-none-eabi/bin/ld.exe: ert_main.o: in function `main':
C:/Users/ADMINI~1/AppData/Roaming/MATHWO~1/MATLAB~1/TOOLBO~1/NXP_MB~1/frdmkv31f_gpio_polling_ert_rtw/ert_main.c:54: undefined reference to `BOARD_BootClockRUN'
collect2.exe: error: ld returned 1 exit status
%
gmake: *** [../frdmkv31f_gpio_polling.axf] Error 1
C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw>echo The make command returned an error of 2
The make command returned an error of 2
C:\Users\Administrator\AppData\Roaming\MathWorks\MATLAB Add-Ons\Toolboxes\NXP_MBDToolbox_KVx\frdmkv31f_gpio_polling_ert_rtw>exit 1
Error(s) encountered while building "frdmkv31f_gpio_polling":
### Failed to generate all binary outputs