********************************************************************************
* Detailed Description:
* Application performs basic initialization, initializes interrupts, blinking
* one LED by Core0, second by Core1 (by interrupt), initializes and display
* notice via UART terminal and then terminal ECHO.
* An example re-configures default clock setting to first and then second
* configuration to shows necessary steps to perform this transtition.
*
* ------------------------------------------------------------------------------
* Test HW: MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C
* MCU: PPC5777CMM03 2N45H CTZZS1521A
* Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz
* Debugger: Lauterbach Trace32
* Target: internal_FLASH
* Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A
* EVB connection: ETPUA30 (PortP P23-15) --> USER_LED_1 (P7-1)
* ETPUA31 (PortP P23-14) --> USER_LED_2 (P7-2)
********************************************************************************