********************************************************************************
* Detailed Description:
* Purpose of the example is to show how to generate Multi-bit or Single-bit
* ECC error in internal FLASH (user must choose it in the option at the end of
* main function).
* Flash over-programming is used to generate a non-correctable (or single-bit)
* ECC error in FLASH. The bad data is accessed then, so the IVOR1 exception (or
* ERM combined interrupt service routine) is generated and handled.
* Example also offers useful macros for EIM and ERM modules.
* The example displays notices in the terminal window (USBtoUART bridge J21)
* (19200-8-no parity-1 stop bit-no flow control on eSCI_A).
* No other external connection is required.
*
* ------------------------------------------------------------------------------
* Test HW: MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C
* MCU: PPC5777CMM03 2N45H CTZZS1521A
* Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz
* Debugger: Lauterbach Trace32
* Target: internal_FLASH
* Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A
* EVB connection: eSCI_A is USBtoUART bridge (connector J21)
*
********************************************************************************