Hello @Yuza ,
Thanks for your post.
Based on your requirements, we would recommend MCX N94x / N54x.
MCXN94x/54x: MCX N94, N54, N53, N52 and N24 MCUs | NXP Semiconductors
The main reason is memory fit. Your target is around 1 MB Flash and 256 KB RAM , while the MCXN546 / MCXN946 devices provide 1 MB Flash and 352 KB SRAM , and the MCXN547 / MCXN947 devices provide 2 MB Flash and 512 KB SRAM , all running at up to 150 MHz.
This family is also a good fit for a small graphical interface. NXP positions the MCX N family for industrial/consumer HMI applications and highlights display support in the portfolio overview. The MCX N series includes SmartDMA for display and fast I/O use cases, and FlexIO can be used for LCD interfaces.
The MCX N94x / N54x series integrates 10 low-power Flexcomm instances , and these encapsulate LPSPI, LPUART, and LPI2C functions, giving sufficient serial interface resources for requirements such as 3x SPI and 2x I2C .
The documentation includes AN14172, Using SmartDMA for Graphic on MCX N Series MCU , which describes graphics-oriented data handling on MCX N and includes an SDK example named lvgl_demo_widgets_bm . That example uses FlexIO to emulate an MCU8080 interface to drive a 3.5-inch LCD , with SmartDMA transferring data to the FlexIO data registers. In addition, MCX N is listed in NXP’s MCUXpresso GUI ecosystem as a supported platform for LVGL-based development. We also have LVGL demos in our SDK.
Celeste_Liu_0-1779271794344.png
We also have EVK board for your evaluation: MCXN947 FRDM Board for Industrial IoT Solutions | NXP Semiconductors
Hope it helps.
BR
Celeste