MCX Microcontrollers Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

MCX Microcontrollers Knowledge Base

Discussions

Sort by:
The MCX C series MCUs, powered by Arm® Cortex®-M23 up to 72 MHz or Arm® Cortex®-M0+ up to 48 MHz, are designed for cost effectiveness and efficiency, making them ideal for low-end Industrial and IoT applications. Featuring precision analog peripherals as well as USB and segment LCD options, these MCUs cater to diverse needs. The MCX C Series extends the classical IPs within NXP MCUs, providing flexible and scalable memory and packages. MCX C MCUs offer features like USB and segment LCD support, making them ideal for a wide range of general-purpose applications. With a focus on versatility, these MCUs provide the performance and scalability needed for today’s evolving technology demands. Documents: MCX C Series  MCX C Fact Sheet MCX C Series Products MCX C04x:  The MCX C04x microcontrollers, featuring an Arm® Cortex®-M0+ core, offer 32 KB Flash, 2 KB SRAM, and 8 KB boot ROM. Designed as entry-level MCUs, they prioritize simplicity and ease of use for a variety of applications. Key peripherals include a 12-bit ADC, comparator and multiple-channel timer/PWM modules. The enhanced low-power architecture ensures efficiency, with static power consumption as low as 2.2 μA and a 7.5 μs wake-up time for full retention. In deep sleep, static mode power consumption drops to just 77 nA. This series supports scalable memory options and flexible packaging, accommodating diverse application needs. Documents: MCX C041 Sub-Family Reference Manual Data Sheet - MCX C04X Errata: MCXC041 Mask Set MCX C14x/C24x/C44x: The MCX C14x/24x/44x microcontrollers, featuring an Arm® Cortex®-M0+ core, offer a range of memory configurations, from 32KB to 256KB Flash and up to 32KB SRAM, with 16KB Boot ROM. These entry-level MCUs are optimized for cost-sensitive and battery-powered applications requiring low-power USB connectivity and segment LCD support. The FlexIO technology enables customization for various serial peripheral emulation needs. They feature optimized low-power modes, achieving efficiency down to 54uA/MHz in very low-power run mode and 1.96 uA in deep sleep mode with retained RAM and RTC. Documents: Data Sheet - MCX C24x/C14x Data Sheet - MCX C44x Errata:  MCXC - x41 x42  Errata: MCXC - x43 x44 MCX C44x Sub-Family Reference Manual MCX C24x Sub-Family Reference Manual MCX C15/C16: The MCX C15 and MCX C16 microcontrollers (MCUs) are low‑cost, entry‑level devices featuring an Arm® Cortex®‑M23 core running at up to 72 MHz, with memory configurations offering up to 64 KB of flash memory and 16 KB of static random‑access memory (SRAM). These devices bring precision analog and control peripherals into the low‑cost, entry‑level MCU class, making advanced features—such as a 16‑bit analog‑to‑digital converter (ADC), comparator with digital‑to‑analog converter (DAC) and flexible pulse‑width modulation (FlexPWM) for motor control—accessible to cost‑sensitive IoT applications. Designed as an upgrade path from legacy 8‑bit and 16‑bit MCUs, as well as devices based on Arm Cortex‑M0+ cores, this entry‑level 32‑bit MCU series delivers higher performance and greater scalability without increasing costs. Documents: Data Sheet -MCX C151/C161/C162  Fact Sheet - MCX C1 Family Reference Manual - MCX C15/C16  Boards: FRDM MCX C444: FRDM-MCXC444 is a compact and scalable development board for rapid prototyping of MCX C444 MCU. It offers industry-standard headers for easy access to the MCU's I/Os, integrated open-standard serial interfaces and onboard MCU-Link debugger.  FRDM-MCXC444 QSG Getting Started with FRDM-MCXC444 FRDM-MCXC444 Board User Manual FRDM MCX C242: FRDM-MCXC242 is a compact and scalable development board for rapid prototyping of MCX C242 MCU. It offers industry standard headers for easy access to the MCU’s I/Os, integrated open-standard serial interfaces and on-board MCU-Link debugger. FRDM-MCXC242 QSG Getting Started with MCXC242  FRDM-MCXC242 Board User Manual  FRDM-MCX C041:  is a compact and scalable development board for rapid prototyping of MCX C041 MCU. It offers industry-standard headers for easy access to the MCU’s I/Os, integrated open-standard serial interfaces and onboard MCU-Link debugger. FRDM-MCXC041 QSG Getting Started with FRDM-MCXC041 FRDM-MCXC041 Board User Manual MCX C to FRDM Board Mapping Supported MCU(s) Recommended Board Best fit for  Key Differentiators MCXC041 (16QFN, 24QFN) FRDM-MCXC041 Ultra-Low-cost entry-level designs  32KB flash - 2KB SRAM- 48MHz Cortex M0+ - LPUART - SPI - I2C - ADC MCX C141/ C142/ C241/ C242 /C441 /C442 / C444 FRDM-MCXC444 General-purpose USB and Segment LCD application Industrial / Consumer Up to 256KB Flash - 32KB SRAM - 48MHz Cortex-M0+ - USB FS 2.0 - SLCD - FlexIO - DMA 0 CAN-FD - Multiple UART/SPI/I2C MCX C151/ C152/ C161/ C162 FRDM-MCXC162 Motor Control Precision analog Power tools    medical devices Up to 64KB flash - 16KB SRAM - 72MHz Cortex-M23 - 16-bit ADC 2.4MSPS - FlexPWM - 4xUART - 45 GPIO   Application Notes: Software, Hardware and Peripherals: AN14321 Using Segment Liquid Crystal Displays (SLCD) Controller on MCX C444 MCU: This document describes the usage of the on-chip SLCD controller by enabling an SLCD device called S401M16KR. The S401M16KR is a four-digit 0.17-inch seven-segment LCD panel. AN14590 Running RT-Thread on MCUXpresso IDE: This document is intended for the users who are familiar with RT-Thread and want to port it to MCUXpressoIDE. It provides steps to streamline the porting process. The porting steps are applicable to other NXP chips also. This document uses FRDM-MCXC444 as an example. AN14319 FlexIO Emulating UART with IRDA: This application note introduces how to use the universal peripheral module FlexIO for emulating the UART bus with IRDA. The FlexIO peripheral, initially introduced on the MCXC242 and MCXC444 family, is a highly configurable module capable of emulating a wide range of different communication protocols. These communication protocols include UART, I2C, SPI, I2S, and so on. AN14322 USB to multi VCOM on MCX C444 Series MCU: This document describes how to implement a USB to functions of multiple VCOMs on MCX C444 series FRDM boards. AN14349 Emulating I2C Bus Controller by using FlexIO on MCX C: This application note lists the steps to use the FlexIO module for emulating the I2C bus controller Power Management:  AN14811 Estimated Power-on Hours for the MCX C04x, MCX C14x, MCX C24x and MCX C44x: This document describes the estimated product power-on hours (PoH) for the MCX C04x, MCX C14x, MCX C24x, and MCX C44x industrial MCUs. It uses the criteria from the qualification process. AN14332 MCX C444 Power Mode Switch Application: This application note focuses on the power management controller (PMC), system mode controller (SMC), Multipurpose Clock Generator Lite (MCG-Lite), and Low-Leakage Wakeup Unit (LLWU). Training: Design without Bounds FRDM Training and Resources FRDM Training Hub MCX C15/C16 Product Training Useful Links: FRDM Boards Enclosures (3D Print) MCX C:  How to Enter the ROM Bootloader to Update the firmware MCUXPresso for Visual Studio Code - MCX MCUXpresso Config Tool for MCUXpresso IDE MCUXpresso Config Tool for 3rd party IDE Download Firmware to MCX microcontrollers over USB, I2Cm UART, SPI, CAN Community Support If you have questions regarding this training, please leave your comments in our MCU Community! here   
View full article
Welcome to MCX C15 and MCX C16 Product Training! This page provides access to training materials, presentations, demos, recordings, and supporting resources related to the MCX C15 and MCX C16 MCU family. While live Q&A support will be available during the training period, all content will remain accessible for future reference and self-paced learning.  Instructions  To get started with the MCX C15/C16 training, you will need to have your FRDM-MCXC162 in hand and perform the set-up operations according to the FRDM-MCXC162 Getting Started Page which is a pre-requisite.   Step 1. Mandatory pre-work before starting with the labs:  Getting Started with FRDM-MCXC162 Step 2. After completing the pre-work, download the lab guides. Each lab has its own guide document and a video guide you can use as support material in case you have any question at any step:  Lab0: Introduction to MCX C15/C16 and FRDM-MCXC162 Lab1: Low Power is a Superpower Objectives Download and run your first project from VS Code on the FRDM-MCXC16 Explore the basics of low-power modes Description Load the SDK low-power example, walk through the code flow, and review the available wake-up options. You'll also learn how to connect a current meter to the FRDM board to measure power consumption. Lab2: Low-Power Sensing Demo Objectives Download and run your first ACH example from VS Code on the FRDM-MCXC16 Explore a low-power sensing application Description Access and download examples directly from ACH in VS Code, then run a real-world low-power sensor use case. Lab3: PWM Lighting Demo Objectives Learn how to load firmware using LinkServer/LinkFlash and simple production-style scripts Explore the timer and PWM capabilities of the MCXC family Description Use a provided binary and step-by-step instructions to program the board. The demo controls the onboard RGB LED using PWM. Source code will also be available in ACH. Lab4: Connecting Expansion Boards to FRDM-MCXC162 Objectives Download an ACH example from VS Code Connect and use expansion boards with the FRDM-MCXC16 Description Connect an expansion board, download the example from ACH, and try a low-power sensing application using an external sensor. Additional requirements as below:  MikroE OLED B/W Click display in I2C mode SparkFun Qwiic dToF Imager (TMF8820) Qwiic board cable Step 3. Review the support material and useful links to get you up to speed with some product information, FRDM board information and Getting started. Below also includes additional reading material.   MCX C15/C16 Product Page  FRDM-MCXC162 Tool Summary Page  FRDM-MCXC162 Getting Started Page  MCX C1 Family Factsheet  MCX C15/C16 Datasheet   MCX C15/C16 Reference Manual  Community Support If you have questions regarding this training, please leave your comments in our MCU Community! here 
View full article
In this lab, we will learn how to import and run a low-power SDK demo on the FRDM-MCXC162 development board. We will configure the application, build and debug the project, and use a serial monitor to control the available power modes. Hardware requisites: FRDM-MCXC162 Board Type C USB Cable Software requisites: IDE: Visual Studio Code 1.130.0 or later SDK: v26.06.00 Windows OS (It was used Windows 11 for this hands-on) This hands-on describes Low Power SDK Lab Guide Community Support If you have questions regarding this training, please leave your comments in our MCU Community! here 
View full article
In this lab, we will learn how to program a firmware binary onto the FRDM-MCXC162 development board. The lab will guide you through the complete firmware programming process, starting with the required hardware and software, and continuing with the development environment setup. Hardware requisites: FRDM-MCXC162 Board Type C USB Cable Software requisites: IDE: Visual Studio Code 1.130.0 or later SDK: v26.06.00 Windows OS (It was used Windows 11 for this hands-on) Link Server v25.5.59 Any Recent Phyton 3 Version Windows Command Prompt (CMD) This hands-on describes  Firmware Binary Programming Lab Guide Application Code Hub   Community Support If you have questions regarding this training, please leave your comments in our MCU Community! here 
View full article
In this lab, we'll learn how to access Application Code Hub directly from Visual Studio Code, download a low-power sensing application, and run it on the FRDM-MCXC162. Hardware requisites: FRDM-MCXC162 Board Type C USB Cable Software requisites: IDE: Visual Studio Code 1.130.0 or later SDK: v26.06.00 Windows OS (It was used Windows 11 for this hands-on) This hands-on describes Low Power Temperature Sensing Lab Guide Application Code Hub   Community Support If you have questions regarding this training, please leave your comments in our MCU Community! here 
View full article
In this lab, we will learn how to connect and configure expansion boards on the Freedom MCXE 162, including a pressing sensor and a display. Hardware requisites: FRDM-MCXC162 Board Type C USB Cable MikroE OLED B/W Click display in I2C mode SparkFun Qwiic dToF Imager (TMF8820) Software requisites: IDE: Visual Studio Code 1.130.0 or later SDK: v26.06.00 Windows OS (It was used Windows 11 for this hands-on) This hands-on describes Expansion boards Lab Guide Application Code Hub Community Support If you have questions regarding this training, please leave your comments in our MCU Community! here 
View full article
1. Introduction The MCX C series chips are entry-level microcontrollers of MCX launched by NXP, including the MCX C04x/14x/24x/44x. They feature 16KB of Boot ROM(Except for MCXC04x, which has 8 KB), with a Bootloader pre-programmed into the ROM at the factory. This facilitates customers in updating the application code in the MCU, reducing workload and saving Flash space. After entering the ROM bootloader, operations on the device can be performed via tools such as blhost or MCUXpresso Secure Provisioning (SEC). This article will focus on how to use blhost to operate MCX C, and take the ROM Bootloader of FRDM-MCXC444 as an example for detailed introduction. For MCXC04x, some of its features differ from those of the MCXC14x/24x/44x series. For example, the MCXC04x only comes with an 8KB BOOT ROM and does not support USB communication. Therefore, some of the content in Section "2. Overview of MCX C444 ROM Bootloader" of this document (such as ROM Bootloader Location and Bootloader Pinmux) does not apply to the MCXC04x. It is recommended to refer to the product's Reference Manual for a detailed comparison of the specific differences. However, testing has shown that the "3. Operation Steps" in this document are applicable to the FRDM-MCXC041 development board.   2. Overview of MCX C444 ROM Bootloader In the ROM Bootloader chapter of the MCX C Reference Manual, detailed descriptions are provided for the functional characteristics, parameter configuration, instruction set, and Bootloader communication protocol of the ROM Bootloader. Next, I will specifically elaborate on the ROM Bootloader of the FRDM-MCXC444.   2.1. Bootloader Startup Process 2.1.1. Power-on-Reset (POR) or Normal Reset: When the device starts up, the microcontroller decides whether to enter the ROM Bootloader or directly boot from the normal FLASH according to the configuration of relevant registers. 2.1.2. Check Configuration Options: The Bootloader reads the configuration area at a specific address and determines communication interfaces, clock settings, etc., based on the parameters in it. 2.1.3. Wait for External Device Connection: After entering the Bootloader mode, it waits for external devices to connect through the specified communication interface to receive firmware update data.   Here is the startup flow chart:     2.2. ROM Bootloader 2.2.1. ROM Bootloader Location The ROM Bootloader is located within the ROM, spanning from address 0x1c00_0000 to 0x1c00_4000, with a total size of 16KB. During operation, it utilizes a portion of the RAM, as shown in the figure below.   2.2.2. Boot Process Control Factors First, let’s look at the startup process flow chart. This chart is derived from the MCX C242 Reference Manual. Although the MCX C444 Reference Manual does not provide this chart, the startup processes of the two are identical.   The Boot process is controlled by factors such as FORCEROM, BOOTPIN_OPT, BOOTCFG0 pin, and BOOTSRC_SEL. The following is a detailed introduction to each factor. 1) FORCEROM:Two bits used to always enter the ROM bootloader. If these two bits are not all zero, the system will always enter the ROM bootloader. 2) BOOTPIN_OPT:A part of the FOPT register. If this bit is zero, it enables the check for the optional bootloader enable pin (for MCX Cx4x, it is the NMI pin): if the pin is pulled low, the system will enter the ROM bootloader. 3) BOOTCFG0 pin: This is the pin enabled by the BOOTPIN_OPT setting (for MCX C, it’s the NMI pin). 4) BOOTSRC_SEL:A part of the FOPT register. If set to 10 or 11, it will enter the ROM bootloader: Based on the above content, it can be concluded that the ROM bootloader can be entered if one of the following conditions is met: 1) FORCEROM is set to a non-zero value 2) The Bootloader pin (NMI) is configured via BOOTPIN_OPT, and the pin is pulled low 3) BOOTSRC_SEL is set to 10 or 11   2.2.3. NMI pin information Next, let's take a look at the NMI pin. On the FRDM-MCXC444, the NMI pin is connected to the SW3 button. The SW3 button can be seen in the figure below.   2.2.4. Bootloader Pinmux As mentioned above, the NMI pin can be used to enter the Bootloader. Which pins can it communicate through? As shown in the reference manual, the MCX C444 can communicate via UART, I²C, SPI, and USB interfaces. These pins are predefined by the ROM bootloader and cannot be modified by the user.   2.2.5. Bootloader Configuration Area(BCA) 1) Role of BCA: The BCA stores configuration information for the Bootloader, such as the enable status of communication interfaces, clock settings, device addresses, etc. 2) Structure and Content of BCA: It is a structure located at address 0x3C0 in the FLASH, containing multiple fields. Each field corresponds to different configuration parameters. For example, there is a tag field to identify the validity of the configuration and bit fields to enable communication interfaces.   3. Operation Steps Through the above description, I believe everyone has gained a certain understanding of the ROM bootloader. Next, taking the FRDM-MCXC444 as an example, I will demonstrate step-by-step how to use blhost to update the application image in the Flash via the ROM bootloader (UART communication serial port).   3.1. Introduction to blhost The blhost is a command-line tool developed by NXP for the PC host. It realizes operations such as reading, writing, and erasing devices by sending commands to the BOOT ROM or an MCU running Flashloader, without relying on an IDE. blhost is a cross-platform tool compatible with Windows, Linux (x86), Mac, and Linux (Arm) systems. The host can directly connect to the MCU device via USB or UART, providing convenience for industrial field applications of the MCU. 3.1.1. Download link:Bootloader Host Application (blhost) 3.1.2. Blhost path:path\to\blhost_2.6.7\bin\win 3.1.3. User Guide: blhost User's Guide.pdf, you can find it in path\to\blhost_2.6.7\docs.   3.2. Enter ROM Bootloader Next, we will demonstrate the operation using UART communication. As previously introduced in the bootloader pinmux table, the LPUART0_TX/LPUART0_RX pins correspond to PTA2/PTA1 respectively. By referring to the FRDM-MCXC444 schematic diagram, you can see that these two pins are connected to the MCU-LINK Debug interface. Below are two methods to enter the ROM bootloader: 3.2.1. Mass Erase If your development board has pre-programmed firmware, you may encounter failures when attempting to enter the ROM Bootloader in subsequent operations. This is because the default configuration in the flash firmware might not be set to boot from ROM. Therefore, for boards with existing firmware, it is recommended to perform a mass erase operation before proceeding. Since the default value after flash erasure is all 1, a blank chip will automatically boot to the ROM. You can use the GUI Flash Tool in MCUXpresso IDE to perform a "Mass Erase" or choose other erasure methods. After completing the mass erase operation, simply connect a USB cable to the MCU-Link port to establish an initial connection with the ROM Bootloader.   3.2.2. Modify the FOPT Register at the Code Level In addition to using Mass Erase to enter the ROM Bootloader, you can also configure specific entry conditions through code-level settings. The following describes how to modify the FOPT register from the code. For SDK projects, this code is located in startup/startup_mcxc444.c:   Modifying the two specific bits marked in the figure above allows you to configure BOOTPIN_OPT and BOOTSRC_SEL. The exact bit mappings can be determined by inspecting the register values in debug mode. For example: 1) To set BOOTPIN_OPT to 0: Modify the value to 0xFFFF3DFE. After compiling and flashing the generated binary to the board, you can enter the ROM Bootloader via the NMI pin without performing a Mass Erase. Specifically, first hold down the SW3 button without releasing it, then connect the USB cable to the MCU-Link port, and finally release the SW3 button to establish an initial connection with the ROM Bootloader. 2) To set BOOTSRC_SEL to 10/11: Modify the value to 0xFFFFBFFE (for BOOTSRC_SEL=10) or 0xFFFFFFFE (for BOOTSRC_SEL=11). After compiling and flashing the generated binary to the board, the MCU will automatically enter the ROM Bootloader upon power-up without requiring the NMI pin. Specifically, directly connect the USB cable to the MCU-Link port to establish an initial connection with the ROM Bootloader.   3.3. View the serial port number through the Device Manager   3.4. Execute the blhost command 3.4.1. blhost -p COMx -- get-property 1 This command is used to obtain the attributes and settings of the MCU, where parameter 1 returns the bootloader version of the MCU. We use this command to test whether the connection is successful. Note:  The first command after power-up may be lost. Try again, the second attempt usually succeeds. For MCXC041 uart-ISP mode, the baud rate must be equal to or below 19200.   3.4.2. blhost -p COMx -- flash-erase-all This command is used to format the entire Flash.   3.4.3. blhost -p COMx -- write-memory 0 xxx.bin Write the bin file to the specified address. Here, we program it to the FLASH with a starting address of 0x00000000. If using an Srec file, the "flash-image" command is required. blhost -p COMx -- flash-image xxx.srec   4. Summary This article introduces the ROM Bootloader of the MCX C series and how to use the blhost tool to program the MCX C444. Later, there will also be more content on how to use the MCUXpresso Secure Provisioning Tool to update the firmware and program the BCA. Stay tuned!
View full article
NXP officially launched the MCX C series chips in July 2024. As a Cortex-M0+ MCU with high cost-effectiveness, energy efficiency, and security, it strongly supports the upgrade of traditional 8-bit and 16-bit designs. Since its release, the chip has gained rapid favor among customers, with many projects now entering mass production. In practical applications, more and more customers have inquired about how to enter the ISP mode of MCX C series chips and complete firmware updates. We have previously introduced the method using the blhost tool (see MCX C: How to Enter the ROM Bootloader to Update the Firmware - NXP Community). It is worth noting that the MCUXpresso Secure Provisioning (SEC) tool now supports MCX C series chips starting from version 25.03. The operation process is described in detail below. Refer to the attached PDF file for details.
View full article
FRDM Boards Enclosures (3D Print)   Hi NXP FRDM enthusiasts! we want to share some 3D files that you can use to 3D print your own enclosures for the FRDM-MCX family!    FRDM-MCXN947 case step files are here   FRDM-MCXA153 case step files are here   FRDM-MCXW71 case step files are here
View full article