Project templates are used to create new project for a board or for a device in MCU IDE (using SDK package) or in MDK uVision or IAR EmbWorkbench using CMSIS pack. These templates are mandatory for each device or board. The template typically contains the following files:
- pin_mux.*
- clock_config.*
- board.*
- peripherals.*
The project templates in the manifest:
<component id="project_template.MK64F12.MK64F12" name="MK64F12" type="project_template" category="Board Support/SDK Project Template" device_cores="core0_MK64FN1M0xxx12" core="cm4" dependency="..." devices="MK64FN1M0xxx12" version="1.0.0" user_visible="true">
<source path="devices/MK64F12/project_template" type="src">
<files mask="board.c"/>
<files mask="clock_config.c"/>
<files mask="peripherals.c"/>
<files mask="pin_mux.c"/>
</source>
<source path="devices/MK64F12/project_template" type="c_include">
<files mask="board.h"/>
<files mask="clock_config.h"/>
<files mask="peripherals.h"/>
<files mask="pin_mux.h"/>
</source>
</component>
<component id="project_template.frdmk64f.MK64F12" name="frdmk64f" type="project_template" category="Board Support/SDK Project Template" device_cores="core0_MK64FN1M0xxx12" core="cm4" dependency="..." devices="MK64FN1M0xxx12" version="1.0.0" user_visible="true">
<source path="boards/frdmk64f/project_template" type="src">
<files mask="board.c"/>
<files mask="clock_config.c"/>
<files mask="peripherals.c"/>
<files mask="pin_mux.c"/>
</source>
<source path="boards/frdmk64f/project_template" type="c_include">
<files mask="board.h"/>
<files mask="clock_config.h"/>
<files mask="peripherals.h"/>
<files mask="pin_mux.h"/>
</source>
</component>
Project templates in YAML:
DEVICES_Project_Template.MK64F12:
section-type: component
__requires__:
- driver.uart component.uart_adapter driver.port driver.gpio driver.smc device.MK64F12
device.MK64F12_startup driver.common utility.debug_console component.serial_manager_uart
driver.clock driver.rtc device.MK64F12 driver.i2c driver.adc16 driver.dspi
meta-name: project_template.MK64F12
contents:
files:
- source: devices/MK64F12/project_template/board.h
type: c_include
- source: devices/MK64F12/project_template/board.c
type: src
- source: devices/MK64F12/project_template/clock_config.h
type: c_include
- source: devices/MK64F12/project_template/clock_config.c
type: src
- source: devices/MK64F12/project_template/pin_mux.h
type: c_include
- source: devices/MK64F12/project_template/pin_mux.c
type: src
- source: devices/MK64F12/project_template/peripherals.h
type: c_include
- source: devices/MK64F12/project_template/peripherals.c
type: src
component_info:
common:
type: project_template
component_bundle: bundles.board_project_templates
variant: MK64F12
default_variant: true
manifest_name: MK64F12
version: 1.0.0
BOARD_Project_Template.frdmk64f:
section-type: component
__requires__:
- device.MK64F12 device.MK64F12_startup driver.uart component.uart_adapter driver.port
driver.common utility.debug_console component.serial_manager_uart driver.gpio
driver.smc driver.clock board.frdmk64f driver.i2c driver.rtc driver.adc16 driver.dspi
meta-name: project_template.frdmk64f
contents:
files:
- source: boards/frdmk64f/project_template/board.h
type: c_include
- source: boards/frdmk64f/project_template/board.c
type: src
- source: boards/frdmk64f/project_template/clock_config.h
type: c_include
- source: boards/frdmk64f/project_template/clock_config.c
type: src
- source: boards/frdmk64f/project_template/pin_mux.h
type: c_include
- source: boards/frdmk64f/project_template/pin_mux.c
type: src
- source: boards/frdmk64f/project_template/peripherals.h
type: c_include
- source: boards/frdmk64f/project_template/peripherals.c
type: src
component_info:
common:
type: project_template
component_bundle: bundles.board_project_templates
variant: frdmk64f
manifest_name: frdmk64f
version: 1.0.0
Regards,
Marek
NOTE: If you find the answer useful, kindly click on [ACCEPT AS SOLUTION] button