Hi, I'm testing lsdk2012 atf code on LS1028. BL2 has loaded BL31 and U-Boot image successfully, while there is no more print info when BL2 calls bl2_run_next_image. The print info as following:
NOTICE: 4GB DDR4, 32-bit, CL=11, ECC off
INFO: Time used by DDR driver 18 ms
NOTICE: BL2: v1.5(release):LSDK-20.12-dirty
NOTICE: BL2:Build: 07:50:34, Feb 18 2021
INFO: Configuration TrustZone Controller
INFO: Value of region base = ffe00000
INFO: Value of region base = 1ffe00000
INFO: Value of region base = fbe00000
INFO: Value of region base = 2180000000
INFO: BL2: Doing paltform setup
INFO: BL2: Loading image id 3
INFO: Loading image id=3 at address 0xfbe00000
INFO: Image id=3 loaded: 0xfbe00000 - 0xfbe0a169
INFO: BL2: Loading image id 5
INFO: Loading image id=5 at address 0x82000000
INFO: Image id=5 loaded: 0x82000000 - 0x820b4477
NOTICE: BL2: Booting BL31
INFO: Entry point address = 0xfbe00000
INFO: SPSR = 0x3cd