EIQ Software Application based on OpenCV Neural Network Framework on Layerscape Platforms

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

EIQ Software Application based on OpenCV Neural Network Framework on Layerscape Platforms

EIQ Software Application based on OpenCV Neural Network Framework on Layerscape Platforms

NXP created eIQ machine learning software for QorIQ Layerscape applications processors, a set of ML tools which allows developing and deploying ML applications on the QorIQ Layerscape family of devices.
OpenCV is an open-source computer vision library. It offers a unitary solution for both the neural network inference (DNN module) and the standard machine learning algorithms (ML module). It includes many computer vision functions, making it easier to build complex machine learning applications in a short amount of time and without being dependent on other libraries.
This document describe applications YOLO object detection, Image segmentation, Image colorization, Image classification, Human pose estimation and Text detection developed based on OpenCV DNN framework.

添付
評価なし
バージョン履歴
最終更新日:
‎09-01-2021 07:34 PM
更新者: