NXP created eIQ machine learning software for QorIQ Layerscape applications processors, a set of ML tools which allows developing and deploying ML applications on the QorIQ Layerscape family of devices.
OpenCV is an open-source computer vision library. It offers a unitary solution for both the neural network inference (DNN module) and the standard machine learning algorithms (ML module). It includes many computer vision functions, making it easier to build complex machine learning applications in a short amount of time and without being dependent on other libraries.
This document describe applications YOLO object detection, Image segmentation, Image colorization, Image classification, Human pose estimation and Text detection developed based on OpenCV DNN framework.