Content originally posted in LPCWare by gbg on Mon Aug 10 12:31:50 MST 2015
how connect and use 8inch TFT LCD at080tn52 with lpc4357?
General Specifications:
No.         Item                              Specification 
--------------------------------------------------------------------------------------------
1       LCD size                             8.0 inch(Diagonal) 
2       Driver element                     a-Si TFT active matrix 
3       Resolution                           800 × 3 (RGB) × 600 
4       Display mode                       Normally White, Transmissive 
5       Dot pitch                             0.0675(W) × 0.2025(H) mm 
6       Active area                          162.0(W) × 121.5(H) mm 
7       Module size                         183.0(W) × 141.0(H) × 6.3(D) mm 
8       Surface treatment                 Anti-Glare 
9       Color arrangement                RGB-stripe 
10     Interface                             Digital 
11     Backlight Power consumption 1.782W (Typ.) 
12     Panel Power consumption      0.356W (Typ.) 
13     Weight                               258g (Typ.)