LPC4300 10-bit ADC performance test

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

LPC4300 10-bit ADC performance test

LPC4300 10-bit ADC performance test

  • LPC4300 10-bit ADC module IntroductionpastedImage_1.png

       LPC4300 Series microcontrollers combine the high performance and flexibility of an asymmetric dual-core architecture (ARM Cortex-M4F and Cortex-M0 coprocessor) with multiple high-speed connectivity options, advanced timers, analog, and optional security features to secure code and data communications. DSP capabilities enable all LPC43xx families to support complex algorithms in data-intensive application. Flash and Flashless options support large, flexible internal and external memory configurations. 

       LPC4370/LPC43S70 products provide 12-bit high-speed ADC module with up to 80MSamples/s. This document does not test 12-bit high-speed ADC performance. LPC43xx/LPC43Sxx series products provide two 10-bit SAR ADC module with below features:

pastedImage_1.png*   Measurement range 0 to 3.3 V

*   10-bit conversion time = 2.45 us (up to 400K Samples/s)

*   Burst conversion mode for single or multiple inputs

*   Support hardware/software trigger

*   Support Interrupt/DMA mode

  • Test hardware platform introduction

        This test hardware platform uses Keil MCB4357 evaluation board (OM13040), which enables customer to create and test working programs based on the LPC4300 family of Dual Core ARM Cortex™-M4/M0 devices. Keil MCB4357 with below features:

pastedImage_7.png

  •  204 MHz LPC4357 device with ARM Cortex-M4 processor and Cortex-M0 coprocessor
  • 136 KB On-Chip SRAM
  • 1 MB dual bank On-Chip Flash
  • On-Board Memory: 16 MB NOR Flash, 4 MB Quad-SPI Flash, 16 MB SDRAM & 16 KB EEPROM (I²C)
  • Color QVGA TFT LCD with touchscreen
  • High-speed USB 2.0 Host/Device/OTG interface (USB host + Micro USB Device/OTG connectors)
  • Full-speed USB 2.0 Host/Device interface (USB host + micro USB Device connectors)
  • MicroSD Card Interface
  • Analog Voltage Control for ACD Input
  • Audio CODEC with Line-In/Out and Microphone/headphone connector + Speaker
  • Debug Interface Connectors
  • 20-pin JTAG (0.1 inch)
  • 10-pin Cortex debug (0.05 inch)
  • 20-pin Cortex debug + ETM Trace (0.05 inch connector

  • Test software introduction

pastedImage_3.png

      This test software uses LPCOpen software ADC demo, the software version is V2.20.

      ADC demo default path is:

      ..\lpcopen_2_19_keil_iar_keil_mcb_4357\applications\lpc18xx_43xx\iar\keil_mcb_4357\periph_example.eww

     LPCOpen software [periph_example.eww] project provides LPC4357 most modules driver application demos.

The ADC demo need precompile MCB4357 board support package (lib_lpc_board_keil_mcb_4357) and LPC43xx chip driver (lib_lpc_chip_43xx). MCB4357 board support package provides MCB4357 board related pins configuration, clock configuration, on-board external memory configuration, Ethernet PHY driver configuration and board hardware resource configuration; LPC43xx chip driver provides LPC43xx modules driver API function.

      ADC demo provides three modes to get ADC conversion value: polling mode, interrupt mode and DMA mode. The demo config 10-bit ADC module with 400K Samples/s and ARM Cortex-M4 core clock frequency with 204MHz. The test uses Timer0 module as time-base and counter reference clock is same with ARM Cortex-M4 core clock frequency (204MHz).

     

Timer0 initialization code comments:

pastedImage_1.png

ADC module initialization code comments:

pastedImage_2.png

ADC polling mode code comments:

pastedImage_3.png

ADC interrupt mode code comments:

pastedImage_4.png

ADC DMA mode code comments:

pastedImage_5.png

  • Test result

    The test will use TIMER0 counter to calculate each test item time interval. 

    The test includes below test items:

     Single/no burst: ADC convert one time with burst mode disabled

     100K/no burst: ADC convert 100K times with burst mode disabled

     Single/burst: ADC convert one time with burst mode enabled

     100K/burst: ADC convert 100K times with burst mode enabled

pastedImage_6.png

ラベル(1)
タグ(2)
評価なし
バージョン履歴
最終更新日:
‎11-10-2016 06:58 PM
更新者: