The FRDM-KL25Z is an ultra-low-cost development platform enabled by Kinetis L Series KL1 and KL2 MCUs families built on ARM® Cortex™-M0+ processor. Features include easy access to MCU I/O, battery-ready, low-power operation, a standard-based form factor with expansion board options and a built-in debug interface for flash programming and run-control. The FRDM-KL25Z is supported by a range of Freescale and third-party development software.
![]()
Take a look at these application notes:
![]()
Is a bill of materials available, or specifically, a part number for the optional coin cell holder?
Hello William, you can use Keystone - 3003 .
Thanks Alberto!
if you are going to use the battery holder please add some solder to the battery center ground pad before you place the holder to ensure the battery makes good contact with the pad.
I was wondering about that, re: the solder mask.
yes the solder mask is higher than the bare pad. =)