The FRDM i.MX 8M Plus development board is a low-cost and compact development board with NXP i.MX 8M Plus applications processor. On-board NXP IW612 Tri-Radio module supports Wi-Fi 6 + Bluetooth Low Energy 5.4 + 802.15.4. NXP releases Debian every six months and releases Yocto every year for this board. The FRDM i.MX 8M Plus development board is ideal for developing modern Industrial and IoT applications.
Feature |
FRDM-IMX8MPLUS |
eMMC |
32GB |
DRAM |
Micron 4GB |
PMIC |
PCA9450C |
WiFi Module |
u-blox MAYA-W276 on-board |
USB |
Type-C+Type-A |
ENET |
2xGbE |
M.2 (Key E) SDIO WiFi / BT |
Y (rework needed) |
M.2 (Key M) PCIE |
Y |
HDMI |
Y |
MIPI DSI Panel |
22 Pins FPC HDR |
LVDS Panel |
40 Pins 2mm HDR |
MIPI CSI camera |
22 Pins FPC HDR |
2x20 Expansion Interface |
Y |
CAN BUS |
Y |
MicroSD |
Y |
UART |
Y |
Audio |
WM8962B |
Remote Debug |
N |
NXP Connector (CAN, I2C) |
Y |
Power Connector |
Type-C |
PCB layers |
6 |
Board DIM |
12x13cm |
NXP Devices On-Board |
|
PMIC |
PCA9450C |
USB PD TCPC PHY IC |
PTN5110 |
High-Voltage USB PD Power Switch |
NX20P5090UK |
I2C Extends GPIO |
PCAL6416A |
USB3.0 Switch |
CBTL02043A |
I2C Repeater |
PCA9509PDP |
Bi-directional Level Shifter |
NTS0104 |
CAN Transceiver |
TJA1051T/3 |
USB Sink & Source combo power switch |
NX20P3483UK |
USB Type-C CC and SBU Protection IC |
NX20P0407 |
Real-time clock/calendar |
PCF2131 |
Wi-Fi, BT, 802.15.4 Tri-Radio |
IW612 (in u-blox Module) |